Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Bel Fuse
Signal Transformer
LP-24-1000
LP-24-1000 - Signal Transformer
Bel Fuse
Signal Transformer
LP-24-1000
LP-24-1000 - Signal Transformer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LP-24-1000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
LP-24-1000
Flat Head Low Profile Transformer, 24VA Power, 115V/230V Input, 24VCT Output Series, 12V Output Parallel
24
24VCT
12V
115V/230V
Thru Hole Mount
50/60Hz
0.94 lbs (0.43 kg)
2.87 in. (72.9 mm)
2.25 in. (57.2 mm)
1.25 in. (31.8 mm)
Näytä pakattu näkymä (1 tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Bel Fuse
- LP-24-1000
Tilausnumero
LP-24-1000
Shorttext
Signal Transformer
Viimeisin muutos
16.07.2025 13:11:49
Yksikkö
Avainsanat
Fuse
Signal Transformer
Luokitukset
CNS
CNSERPBASE Object Properties