2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LP-34-75

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
LP-34-75
Flat Head Low Profile Transformer, 2VA Power, 115V/230V Input, 34VCT Output Series, 17V Output Parallel
2
34VCT
17V
115V/230V
Thru Hole Mount
50/60Hz
0.31 lbs (0.14 kg)
1.87 in. (47.5 mm)
1.56 in. (39.6 mm)
0.65 in. (16.5 mm)
Näytä pakattu näkymä (1 tuote)
TilausnumeroLP-34-75
ShorttextSignal Transformer
Viimeisin muutos16.07.2025 13:58:06
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties