Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Oil Free Bushings
MDSA, MDSAW - Square Flanged Oil Free Bushings Housing Unit - Built-In Dry Bushings - Single/Double
Misumi
...
Oil Free Bushings
MDSA, MDSAW - Square Flanged Oil Free Bushings Housing Unit - Built-In Dry Bushings - Single/Double
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MDSA13
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Type Selection
TS
Material of Housing
MATH
Surface Treatment
ST
d
DD [mm]
d Tolerance
DDTOL [mm]
D
D [mm]
D Tolerance
DTOL [mm]
L
L [mm]
L Single
LS [mm]
L Double
LW [mm]
L1
L1 [mm]
S
S [mm]
S Single
SS [mm]
S Double
SW [mm]
H
H [mm]
T
T [mm]
d1
DD1 [mm]
d2
DD2 [mm]
t
TT [mm]
P.C.D.
PCD [mm]
K
K [mm]
1
2
3
4
5
6
7
8
9
10
11
12
MDSA5
Single
Aluminum Alloy
Clear Anodizing
5
+0.065/0
10
0/-0.013
14
14
22
3
8.8
8.8
16.8
26
5
3.5
6.0
3.1
18
21
MDSA6
Single
Aluminum Alloy
Clear Anodizing
6
+0.065/0
12
0/-0.013
19
19
32
5
13.0
13.0
26.0
28
5
3.5
6.0
3.1
20
22
MDSA8
Single
Aluminum Alloy
Clear Anodizing
8
+0.065/0
15
0/-0.013
24
24
38
5
18.0
18.0
32.0
32
5
3.5
6.0
3.1
24
25
MDSA10
Single
Aluminum Alloy
Clear Anodizing
10
+0.068/0
19
0/-0.016
29
29
50
5
21.0
21.0
42.0
40
6
4.5
7.5
4.1
29
30
MDSA12
Single
Aluminum Alloy
Clear Anodizing
12
+0.068/0
21
0/-0.016
30
30
51
10
21.6
21.6
42.6
42
6
4.5
7.5
4.1
32
32
MDSA13
Single
Aluminum Alloy
Clear Anodizing
13
+0.068/0
23
0/-0.016
32
32
51
10
23.6
23.6
42.6
43
6
4.5
7.5
4.1
33
34
MDSA15
Single
Aluminum Alloy
Clear Anodizing
15
+0.068/0
26
0/-0.016
35
35
60
10
26.6
26.6
51.6
46
6
4.5
7.5
4.1
36
36
MDSA16
Single
Aluminum Alloy
Clear Anodizing
16
+0.068/0
28
0/-0.016
37
37
63
10
26.6
26.6
52.6
48
6
4.5
7.5
4.1
38
37
MDSA18
Single
Aluminum Alloy
Clear Anodizing
18
+0.085/0
30
0/-0.016
42
42
72
10
31.6
31.6
61.6
50
6
4.5
7.5
4.1
40
39
MDSA20
Single
Aluminum Alloy
Clear Anodizing
20
+0.081/0
32
0/-0.019
42
42
73
10
31.6
31.6
62.6
54
8
5.5
9.0
5.1
43
42
MDSA25
Single
Aluminum Alloy
Clear Anodizing
25
+0.081/0
40
0/-0.019
59
59
103
10
48.6
48.6
92.6
62
8
5.5
9.0
5.1
51
50
MDSA30
Single
Aluminum Alloy
Clear Anodizing
30
+0.085/0
45
0/-0.019
64
64
115
10
51.6
51.6
102.6
74
10
6.6
11.0
6.1
60
58
Näytä pakattu näyttö (12 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Misumi
- MDSA, MDSAW
Shorttext
Square Flanged Oil Free Bushings Housing Unit - Built-In Dry Bushings - Single/Double
Viimeisin muutos
29.05.2023 01:32:13
Yksikkö
Avainsanat
Bushings
Dry
Housing Unit
Oil Free
Square Flanged
metric
Luokitukset
CNS
CNSERPBASE Object Properties