Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
A&T Fluid Solutions
Actuators and Pneumatic Cylinders
Cylinder ISO 15552
Inox Cylinders
Accessories
Low-Rise Pedestal (MS1) - Stainless steel
A&T Fluid Solutions
...
Cylinder ISO 15552
Inox Cylinders
Accessories
Low-Rise Pedestal (MS1) - Stainless steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AR4169050-V
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
C2
Material
MAT [mm]
Supply conditions
SUPPC
Packaging
PCG
Ø
DI [mm]
TG
TG [mm]
TG2
TG2 [mm]
AH
AH [mm]
R2
R2 [mm]
ØAB
AB [mm]
AO
AO [mm]
AU
AU [mm]
TR
TR [mm]
AT
AT [mm]
S
S
L7
L7 [mm]
E
E [mm]
1
2
3
4
5
6
7
AR4169032-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
32
32.5
16.25
32
15.0
7.0
11
24
32
4
M6X16
30
45
AR4169040-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
40
38.0
19.00
36
17.5
10.0
8
28
36
4
M6X16
30
52
AR4169050-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
50
46.5
23.25
45
20.0
10.0
15
32
45
5
M8X20
36
65
AR4169063-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
63
56.5
28.25
50
22.5
10.0
13
32
50
5
M8X20
35
75
AR4169080-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
80
72.0
36.00
63
22.5
12.0
14
41
63
6
M10X20
47
95
AR4169100-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
100
89.0
44.50
71
27.5
14.5
16
41
75
6
M10X20
53
115
AR4169125-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
125
110.0
55.00
90
30.0
16.5
25
45
90
8
M12X25
70
140
Näytä pakattu näyttö (7 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
A&T Fluid Solutions
- Low-Rise Pedestal (MS1)
Shorttext
Stainless steel
Viimeisin muutos
27.06.2022 14:35:58
Yksikkö
Avainsanat
Accessories
Actuators
Cylinder
Cylinders
Fluid
ISO
Pedestal
Pneumatic Cylinders
Stainless steel
Luokitukset
By Categories
Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting
CNS
CNSERPBASE Object Properties