2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CHAMBRELAN - E28-G41-0850

Expand Table
EN
1/5
CNSORDERNO
DESC
Material
MATERIAL
L2 [mm]
Load per carrier - on major axis
LOAD1 [kg]
Load per carrier - on minor axis
LOAD2 [kg]
INFO
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
E28-G41-0350
Steel rail with runner G41
Zinc plated carbon Steel
350
40
20
Detail
E28-G41-0400
Steel rail with runner G41
Zinc plated carbon Steel
400
40
20
Detail
E28-G41-0450
Steel rail with runner G41
Zinc plated carbon Steel
450
40
20
Detail
E28-G41-0500
Steel rail with runner G41
Zinc plated carbon Steel
500
40
20
Detail
E28-G41-0550
Steel rail with runner G41
Zinc plated carbon Steel
550
40
20
Detail
E28-G41-0600
Steel rail with runner G41
Zinc plated carbon Steel
600
40
20
Detail
E28-G41-0650
Steel rail with runner G41
Zinc plated carbon Steel
650
40
20
Detail
E28-G41-0700
Steel rail with runner G41
Zinc plated carbon Steel
700
40
20
Detail
E28-G41-0750
Steel rail with runner G41
Zinc plated carbon Steel
750
40
20
Detail
E28-G41-0800
Steel rail with runner G41
Zinc plated carbon Steel
800
40
20
Detail
E28-G41-0850
Steel rail with runner G41
Zinc plated carbon Steel
850
40
20
Detail
E28-G41-0900
Steel rail with runner G41
Zinc plated carbon Steel
900
40
20
Detail
E28-G41-1000
Steel rail with runner G41
Zinc plated carbon Steel
1000
40
20
Detail
E28-G41-1100
Steel rail with runner G41
Zinc plated carbon Steel
1100
40
20
Detail
E28-G41-1200
Steel rail with runner G41
Zinc plated carbon Steel
1200
40
20
Detail
E28-G41-1300
Steel rail with runner G41
Zinc plated carbon Steel
1300
40
20
Detail
E28-G41-1400
Steel rail with runner G41
Zinc plated carbon Steel
1400
40
20
Detail
E28-G41-1500
Steel rail with runner G41
Zinc plated carbon Steel
1500
40
20
Detail
E28-G41-1600
Steel rail with runner G41
Zinc plated carbon Steel
1600
40
20
Detail
Näytä pakattu näyttö (24 tuotteet)
TilausnumeroE28-G41-0850
ShorttextSteel Linear Guide Rail - with 70mm steel ball bearing runner - max Load rating : 50 kg
Viimeisin muutos05.05.2020 14:01:58
Yksikkö

Luokitukset

By Categories

Linear_Technology Linear Technology
Guiding_Element Guiding Element

CNS

CNSERPBASE Object Properties