Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-S_2 - SWIVEL TORQUE HINGE
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-S_2 - SWIVEL TORQUE HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 170-023-961 HG-S70-50
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Main Finish
MAINFINISH
Mounting Position
MOUNTINGPOSITION
Tolerance kgf.cm
TOLERANCEKGFCM
Tolerance N.m
TOLERANCENM
Torque kgf.cm
TORQUEKGFCM
Torque N.m
TORQUENM
Horizontal Load Capacity kgf
HORIZONTALLOADCAPACITYKGF
Horizontal Load Capacity N
HORIZONTALLOADCAPACITYN
Outer Diameter
OUTERDIAMETER
Mid-section Hole Diameterφ
MIDSECTIONHOLEDIAMETER
Weight
WEIGHT [g]
1
2
170-023-961
HG-S70-50
4510932068789
Swivel Hinges
Stainless Steel (SUS430)
Barrel Polished
Horizontal
(±20%)
(±20%)
71.4
7.0
40.8
400
103
50
365
170-023-962
HG-S100-50
4510932068796
Swivel Hinges
Stainless Steel (SUS430)
Barrel Polished
Horizontal
(±20%)
(±20%)
102.0
10.0
40.8
400
103
50
371
Näytä pakattu näyttö (2 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Sugatsune
- HG-S_2
Shorttext
SWIVEL TORQUE HINGE
Viimeisin muutos
20.10.2025 13:47:22
Yksikkö
Avainsanat
Component
HINGES
Hardware
Industrial
SWIVEL
TORQUE HINGE
TORQUE HINGES
Luokitukset
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties