2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1530-LS-145

Expand Table
EN
1/5
Part No.
PN
Series
SERIES
Material
MAT
Finish
FINISH
Length Type Selection
LS
Length
L [Tulli]
Weight Per Foot
W [lbs.]
Moment of Inertia IX
MIX [Inch^4]
Moment of Inertia IY
MIY [Inch^4]
Estimated Area
EA [sqin]
1
1530-LS-145
1530-LS
6105-T5 Aluminum
Clear Anodize
Stock Length
145.000
2.034
1.3881
0.4061
1.6950
Näytä pakattu näyttö (1 konfiguroitava tuote)
Tilausnumero1530-LS-145
ShorttextT-Slotted Profile - 15 Series
Viimeisin muutos09.11.2023 07:08:27
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties