Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-TS - TORQUE HINGE
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-TS - TORQUE HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 170-018-501 HG-TS03
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Product Type
PRODUCTTYPE
Main Material
MAINMATERIAL
Main Finish
MAINFINISH
Additional Function
ADDITIONALFUNCTION
Mounting Position
MOUNTINGPOSITION
Application
APPLICATION
Aluminium Frame Size
ALUMINIUMFRAMESIZE
Aluminium Frame Groove Width
ALUMINIUMFRAMEGROOVEWIDTH
Tolerance kgf.cm
TOLERANCEKGFCM
Tolerance N.m
TOLERANCENM
Torque kgf.cm
TORQUEKGFCM
Torque N.m
TORQUENM
1
2
3
170-018-501
HG-TS03
4510932004367
Butt Hinges
Hinge
Stainless Steel (SUS304)
Barrel Polished
Greaseless
Horizontal
Doors/Top Covers
20
6|8|10
(+40%)(-20%)
(+40%)(-20%)
3.6
0.35
170-018-502
HG-TS07
4510932004374
Butt Hinges
Hinge
Stainless Steel (SUS304)
Barrel Polished
Greaseless
Horizontal
Doors/Top Covers
20|30
6|8|10
(+40%)(-20%)
(+40%)(-20%)
7.1
0.7
170-018-503
HG-TS15
4510932004381
Butt Hinges
Hinge
Stainless Steel (SUS304)
Barrel Polished
Greaseless
Horizontal
Doors/Top Covers
20|30
6|8|10
(+40%)(-20%)
(+40%)(-20%)
15.3
1.5
Näytä pakattu näyttö (3 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Sugatsune
- HG-TS
Shorttext
TORQUE HINGE
Viimeisin muutos
20.10.2025 13:42:40
Yksikkö
Avainsanat
Component
HINGES
Hardware
Industrial
TORQUE HINGE
TORQUE HINGES
Luokitukset
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties