2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 8953660000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
nominal load current
AAI841 [A]
nominal voltage (at DC)
AAI848 [V]
Mass
AAF040 [kg]
1
8953660000
VSPC 1CL 5VDC EX
Surge voltage arrester (data networks/MCR-technology) without warning function / function indicator, analogue, Number of signals: 1, DC, 5 V, 350 mA, Terminal, miscellaneous
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
4032248745814
Weidmueller Group
350
5
0.046
Näytä pakattu näkymä (1 tuote)
Tilausnumero8953660000
ShorttextVSPC 1CL 5VDC EX
Viimeisin muutos13.06.2025 15:55:05
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-17-90-90 Salamasuojaus (muu, ei määritelty)

ECLASS 12.0

27-17-90-90 Lightning protection (other, not specified)
GermanyGermany

ETIM 10.0

EC000381 Lightning current arrester for power supply systems