Weidmueller 8951610000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
nominal load current
AAI841 [A]
nominal voltage (at DC)
AAI848 [V]
Mass
AAF040 [kg]
1
8951610000
VSPC 2SL 5VDC R
Surge voltage arrester (data networks/MCR-technology) with warning function / function indicator, binary, Number of signals: 2, DC, 5 V, 300 mA, Terminal, miscellaneous
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
4032248742851
Weidmueller Group
300
5
0.044
Näytä pakattu näkymä (1 tuote)
Tilausnumero8951610000
ShorttextVSPC 2SL 5VDC R
Viimeisin muutos13.06.2025 15:54:50
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-17-90-90 Salamasuojaus (muu, ei määritelty)

ECLASS 12.0

27-17-90-90 Lightning protection (other, not specified)
GermanyGermany

ETIM 10.0

EC000381 Lightning current arrester for power supply systems