Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Terminal (not overhead line, accessories)
1070360000 - WAH 70/KU
Weidmüller
...
Terminal (not overhead line)
Terminal (not overhead line, accessories)
1070360000 - WAH 70/KU
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1070360000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Type of accessory
AAB382
Design
BAB888
Mass
AAF040 [kg]
1
1070360000
WAH 70/KU
Terminal cover, beige, Polyamide 66, Height: 64 mm, Width: 30.5 mm, Depth: 30 mm, V-2
Cover for terminals to protect against touch, dust and moisture.
4008190191054
Weidmueller Group
Cover
Cover
0.007
Näytä pakattu näkymä (1 tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Weidmüller
- 1070360000
Tilausnumero
1070360000
Shorttext
WAH 70/KU
Viimeisin muutos
23.06.2025 20:15:18
Yksikkö
Avainsanat
Electric engineering
Electrical installation
Terminal
automation
device
overhead
overhead line
process control engineering
Luokitukset
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-14-11-92 Pääte (ei ilmajohto, lisävarusteet)
ECLASS 12.0
27-14-11-92 Terminal (not overhead line, accessories)
Cover
Cover
Cover
Cover
ETIM 10.0
EC002848 Accessories/spare parts for terminals