2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A88100NS21

Expand Table
EN
1/5
Code
CODE
Material
MAT
Material
MAT2
LOD Destination
LODDEST
LOD Level
LODLEVEL
Brand Description
BRANDDESC
Article number
ARTNUM
Article description
ARTDESC
International code
INTERCODE
Article type
ARTTYPE
State
STAT
Variant characteristic
VAR
Height
HEIGHT [cm]
Width
WIDTH [cm]
1
A88100NS21
Brushed stainless steel AISI 304
Satined glass
Architecture
350
INDA
A88100CR21
INDA ACCESSORIES INDISSIMA Tumbler holder Cm6.8X9.9 H10.4 NS
EAN-13:8021586773197
Standard article
CURRENT
0
10.4
6.8
Näytä pakattu näyttö (1 konfiguroitava tuote)
ShorttextWall-mounted tumbler holder with satined glass tumbler
Viimeisin muutos22.10.2025 12:38:53
Yksikkö