Weidmueller 1068160000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Type of accessory
AAB382
Design
BAB888
Mass
AAF040 [kg]
1
1068160000
WBB WDU1.5/BL...
Partition plate (terminal) orange, Height: 45.4 mm, Width: 5 mm, V-2, PA 66
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
4008190117191
Weidmueller Group
Trennwand (Klemmen)
Cover
0.006
Näytä pakattu näkymä (1 tuote)
Tilausnumero1068160000
ShorttextWBB WDU1.5/BL...
Viimeisin muutos23.06.2025 20:15:18
Yksikkö