Browse
All Manufacturers
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
CKD
P4 * series for Rechargeable battery manufacturing process
Cylinders
Rodless cylinders
Magnet rodless cylinder high precision guide MRL2-P4※
Without switch MRL2-G(F)-P4
CKD
...
Cylinders
Rodless cylinders
Magnet rodless cylinder high precision guide MRL2-P4※
Without switch MRL2-G(F)-P4
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MRL2-G-16-100-P4
Vertical Mode
Expand Table
Reset filters
EN
1/5
Type
TYPE
Bore size
BORE [mm]
Cushion
CUS
Stroke length
STROKE [mm]
Option 1
OPT1
Option 2
OPT2
Position of stroke
POS [mm]
Infotext
INFOTEXT
LA [mm]
LC [mm]
A [mm]
C [mm]
D [mm]
LB [mm]
LD [mm]
LE [mm]
LF [mm]
LG
1
2
3
4
5
6
MRL2-G : Simplified guide, 1 piston type
6
Blank : Rubber cushion
50
Blank : None
Blank : None
0
Dimensions
74
80.2
46
20
24
68
40
3.5
-
M4 depth 6
MRL2-G : Simplified guide, 1 piston type
10
Blank : Rubber cushion
50
Blank : None
Blank : None
0
Dimensions
83
86.2
64
24
26
74
54
4.5
8 spot face depth 4.4
M5 depth 10
MRL2-G : Simplified guide, 1 piston type
16
Blank : Rubber cushion
100
Blank : None
Blank : None
0
Dimensions
105
108.2
76
30
32
93
64
5.5
9.5 spot face depth 5.4
M6 depth 12
MRL2-G : Simplified guide, 1 piston type
20
Blank : Rubber cushion
200
Blank : None
Blank : None
0
Dimensions
131
134.2
90
36
38
119
77
6.9
11 spot face depth 6.5
M8 depth 12
MRL2-G : Simplified guide, 1 piston type
25
N : Rubber cushion
200
Blank : None
Blank : None
0
Dimensions
136
136.0
108
45
48
122
90
6.9
11 spot face depth 6.5
M8 depth 12
MRL2-G : Simplified guide, 1 piston type
32
N : Rubber cushion
200
Blank : None
Blank : None
0
Dimensions
144
144.0
126
53
56
130
108
6.9
11 spot face depth 6.5
M8 depth 12
Näytä pakattu näyttö (6 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
CKD
- Without switch MRL2-G(F)-P4
Viimeisin muutos
02.09.2021 06:58:55
Yksikkö
Avainsanat
Guide
High precision
Magnet
Rechargeable battery
Rodless cylinder
Rodless cylinders
Series
cylinders
manufacturing process
switch
Luokitukset
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Lataa geometria
Add one more to start
Vertaa (0/4)