Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
A&T Fluid Solutions
Actuators and Pneumatic Cylinders
Cylinder ISO 15552
Standart Cylinders
Accessories
Rod End - Zinc coated steel
A&T Fluid Solutions
...
Cylinder ISO 15552
Standart Cylinders
Accessories
Rod End - Zinc coated steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AR40662
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
C2
Material
MAT
D3
D3
W
W [mm]
L3
L3 [mm]
A
A [°]
ØD
D [mm]
ØD1
D1 [mm]
C1
C1 [mm]
B
B [mm]
ØD4
D4 [mm]
ØD5
D5 [mm]
L5
L5 [mm]
L7
L7 [mm]
H1
H1 [mm]
L4
L4 [mm]
D2
D2 [mm]
1
2
3
4
5
6
7
8
9
10
AR40655
Zinc coated steel body, sintered bronze bush
M4
9
10
0
5
7.7
6.00
8
9.0
11
4.0
10
27
36
18
AR40656
Zinc coated steel body, sintered bronze bush
M6
11
12
0
6
8.9
6.75
9
10.0
13
5.0
11
30
40
20
AR40657
Zinc coated steel body, sintered bronze bush
M8
14
16
0
8
10.4
9.00
12
12.5
16
5.0
13
36
48
24
AR40660
Zinc coated steel body, sintered bronze bush
M10X1.25
17
20
0
10
12.9
10.50
14
15.0
19
6.5
15
43
57
28
AR40662
Zinc coated steel body, sintered bronze bush
M12X1.25
19
22
0
12
15.4
12.00
16
17.5
22
6.5
17
50
66
32
AR40665
Zinc coated steel body, sintered bronze bush
M16X1.5
22
28
0
16
19.3
15.00
21
22.0
27
8.0
23
64
85
42
AR40666
Zinc coated steel body, sintered bronze bush
M20X1.5
30
33
0
20
24.3
18.00
25
27.5
34
10.0
27
77
102
50
AR40667
Zinc coated steel body, sintered bronze bush
M27X2
41
51
0
30
34.8
25.00
37
40.0
50
15.0
36
110
145
70
AR40669
Zinc coated steel body, sintered bronze bush
M36X2
50
56
0
35
37.7
28.00
43
46.0
58
17.0
41
125
165
80
AR40668
Zinc coated steel body, sintered bronze bush
M42X2
55
60
0
40
45.1
33.00
49
53.0
65
19.0
45
142
187
91
Näytä pakattu näyttö (10 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
A&T Fluid Solutions
- Rod End
Tilausnumero
AR40662
Shorttext
Zinc coated steel
Viimeisin muutos
27.06.2022 14:35:59
Yksikkö
Avainsanat
Accessories
Actuators
Cylinder
Cylinders
Fluid
ISO
Pneumatic Cylinders
Rod End
Zinc coated steel
Luokitukset
By Categories
Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting
CNS
CNSERPBASE Object Properties