2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SC6002ZZ

Expand Table
1/5
Part Number
PN
Bearing Number
BN
d
DD [mm]
D
D [mm]
B
B [mm]
r
RR [mm]
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
SC6900ZZ
6900ZZ
10
22
6
0.3
SC6000ZZ
6000ZZ
10
26
8
0.3
SC6200ZZ
6200ZZ
10
30
9
0.6
SC6701ZZ
6701ZZ
12
18
4
0.2
SC6801ZZ
6801ZZ
12
21
5
0.3
SC6901ZZ
6901ZZ
12
24
6
0.0
SC6001ZZ
6001ZZ
12
28
8
0.0
SC6201ZZ
6201ZZ
12
32
10
0.6
SC6802ZZ
6802ZZ
15
24
5
0.3
SC6902ZZ
6902ZZ
15
28
7
0.3
SC6002ZZ
6002ZZ
15
32
9
0.3
SC6202ZZ
6202ZZ
15
35
11
0.6
SC6903ZZ
6903ZZ
17
30
7
0.3
SC6003ZZ
6003ZZ
17
35
10
0.3
SC6704ZZ
6704ZZ
20
27
4
0.2
SC6804ZZ
6804ZZ
20
32
7
0.3
SC6904ZZ
6904ZZ
20
37
9
0.0
SC6004ZZ
6004ZZ
20
42
12
0.6
SC6204ZZ
6204ZZ
20
47
14
1.0
Näytä pakattu näyttö (26 tuotteet)
ShorttextStainless Steel Deep Groove Ball Bearings (Economy) - Double Shielded
Viimeisin muutos31.05.2023 07:42:58
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with