Browse
All Manufacturers
Teksti
blind-flange
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
Manufacturers: 23
4696
Wilo
(3620)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
(213)
agru
(103)
Funken
(103)
Hoka
(103)
FG INOX
(96)
Wild Armaturen
(73)
KST
(62)
Ei löydy? Pyydä luetteloa
Avainsanat: 12
3642
Rikastukset
4076
Toimittajamaat / -alueet
36
Yksiköt
4696
Tiedostotyypit
4696
Kategoriat
73
Luokitukset
73
Standardit
163
Filter
Blind Flange - P Flange
30
Blind Flange - Q Flange JIS 10K
15
Blind Flange - Q Flange JIS 5K
15
Blind Flange, Red Brass acc. to EN 1982, CuSn5Zn5Pb5-C, PN10, sim. to DIN 2527
12
Blind Flange
19
14.045
Blind Flange DIN
16
11.043
Blind Flange ANSI
13
90.043
Blind Flange ANSI
4
90.045
Blind Flange DIN
1
Modèle 5718
Blind flange - Type 05A - Stainless steel 1.4307 - 1.4404
84
Modèle 5741
Tampon plein type 05B - Inox 1.4307 - 1.4404
26
Modèle 5747
Tampon plein - Série amincie - Type 05 A - Inox 1.4307 - 1.4404
22
Modèle 5750
Tampon plein PN6 - Type 05A - Inox 1.4404
13
8000
Blind flange
12
BFV
Blind flange | SAE 1000/ISO 6162-1
16
BFV
Blind flange
12
BFV
Blind flange | SAE 6000/ISO 6162-2
12
BFV
Blind flange | ISO 6164
10
I.2TPB1016
Blind flanges 05B-TYPE NP 10/16 Stainless steel 304L or 316L
12
I.2TPB1040
Blind flanges 05B-TYPE NP 10/40 Stainless steel 304L or 316L
12
I.2TP10
Blind flanges 05A-TYPE NP 10 Stainless steel 304L or 316L
16
I.2TP1016
Blind flanges 05A-TYPE NP 10/16 Stainless steel 304L or 316L
12
I.2TP16
Blind flanges 05A-TYPE NP 16 Stainless steel 304L or 316L
6
I.2TP1040
Blind flanges 05A-TYPE NP 10/40 Stainless steel 304L or 316L
12
I.2TP25
Blind flanges 05A-TYPE NP 25 Stainless steel 304L or 316L
6
I.2TP2540
Blind flanges 05A-TYPE NP 25/40 Stainless steel 304L or 316L
12
I.2TP40
Blind flanges 05A-TYPE NP 40 Stainless steel 304L or 316L
6
I.2TPB10
Blind flanges 05B-TYPE NP 10 Stainless steel 304L or 316L
2
2.4.4.1 DIN
Aseptic blind flange with groove DIN 11864-2-A/DIN 11853-2
12
2.4.4.2 ISO
Aseptic blind flange with groove DIN 11864-2-A/DIN 11853-2
11
2.4.5.1 DIN
Aseptic blind flange with collar DIN 11864-2-A/DIN 11853-2
12
2.4.5.2 ISO
Aseptic blind flange with collar DIN 11864-2-A/DIN 11853-2
11
2.4.5.3 ASME BPE
Aseptic blind flange with collar DIN 11864-2-A/DIN 11853-2
8
2.4.4.3 ASME BPE
Aseptic blind flange with groove DIN 11864-2-A/DIN 11853-2
8
30.334
Blind Flange no steel insert
12
12.334
Blind Flange no steel insert
22
334.1
Blind Flange no steel insert
11
334.0
Blind Flange no steel insert
12
334.2
Blind Flange no steel insert
12
DIN11863-2
Blind Flange Collar
12
DIN11863-2
Blind Flange Groove
12
Modèle 5719
Blind flange aluminium AS 13
18
Sokea laippa
5
Sokea laippa
10
Tank Truck Blind Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, round, sim. to D...
2
PP/Stahl Blindflansche, gebohrt nach ISO/DIN
20
Blind flanges drilled according to DIN 24154 R2
Accessories
25
Modèle 5962
Class 300 blind flange - Stainless steel 316L
12
Modèle 5961
Class 150 blind flange - Stainless steel 304L - 316L
38
Käännettävä sokea laippa
7
Compare multiple parts
Add at least 2 products with
Vertailu
Lataa geometria
Add one more to start
Vertaa (0/4)