Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
Mots clés: 3
196
Unités
196
Types de fichier
196
IMI Norgren
Port Size
(PS)
19
Filtre catalogue
IMI Norgren Catalogue CAO
Rail Valves
Here you will find the CAD models of IMI Norgren
Add folder search
Langue préférée du catalogue
FR
Filtre pour catalogues
All delivery countries/regions
All markets
...
IMI Norgren
Rail Products
Rail Valves
IMI Norgren
Rail Products
Rail Valves
VR24 series
3/2 Direct solenoid actuated poppet valve
VR24Z series
3/2 Direct solenoid actuated poppet valve
VR30, VRX30, VRX33 (Super X)
3/2, 5/2 or 5/3 Manual and mechanical actuated spool ...
VR61 series
3/2, 2x3/2, 5/2 or 5/3 Pilot actuated spool valves
VR61 series
3/2, 2x3/2, 5/2 or 5/3 Solenoid actuated spool valves
VR61Z series
3/2, 2x3/2, 5/2 or 5/3 Solenoid actuated spool valves
VR95 Series
2/2 Direct Solenoid Poppet Valve
VR96 Series
3/2 Direct Solenoid Poppet Valve
VR98 Series
3/2 Direct Solenoid Poppet Valve
LVP50
3 way proportional pressure control valve
RXE, RXP (ISO*STAR)
5/2 & 5/3 glandless valves (solenoid and pilot actuated)
Rail Prospector®
2/2 & 3/2 Solenoid pilot actuated poppet valves
Flow Regulator (Uni-directional)
Rail Valves
Flow Regulator (Bi-directional)
Rail Valves
Shuttle ('OR' function) valve
Rail Valves
Heavy duty poppet valve
Rail Valves
2/2 way seat valve
Rail Valves
2/2 way seat valve
Rail Valves
2/2 way piston valve
Rail Valves
2/2 way seat valve
Rail Valves
Mechanical Levelling Valve
Rail Valves
Double Check Valve
Rail Valves
Mots clés
Rail
RXE
Les filiales :
Grande-Bretagne
Birmingham B37 7XZ
IMI
Global Headquarters
4060 Lakeside, Solihull Parkway, Birmingham Business Park
Birmingham
+44 (0) 121 717 3700
express@norgren.com
www.norgren.com