Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
Mots clés: 28
15 376
Enrichissements
2339
Fonctionnalités
14 932
Unités
15 376
Types de fichier
15 376
Catégories
14 932
Classifications
14 932
Certificats
15 376
KIPP USA
Main
(MATERIAL)
10 133
width
(B)
15 376
diameter
(D)
14 932
diameter
(D1)
14 932
diameter
(D2)
15 376
height
(H)
15 376
Length
(L)
13 640
Colour
(FARBE)
9483
size
(GR)
15 376
Internal thread
(X)
15 376
height
(H1)
14 932
height
(H2)
15 376
Length
(A)
15 376
height
(H3)
15 376
Length
(A1)
15 376
height
(H4)
15 376
No. of teeth
(ZZ)
15 376
Approx. weight
(GEW)
14 671
RoHS
(ROHS)
15 376
Customs tariff number USA
(ZTNUSA)
938
EAN-Nr. Kipp
(EAN)
15 376
End of life
(EOL)
15 376
Standardlieferzeit
(STDLZ)
15 376
Operating and maintenance instructions
(WARTUNG)
15 376
Filtre catalogue
KIPP USA Catalogue CAO
Adjustable Handles, Modern Design Style
Here you will find the CAD models of KIPP USA
Add folder search
Langue préférée du catalogue
EN
Filtre pour catalogues
All delivery countries/regions
All markets
...
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style
K0122
Adjustable Handles Modern Design Style, Zinc, bolts and internal compo...
K1659
Adjustable Handles, zinc with external thread, steel parts trivalent ...
K0122
Adjustable Handles Modern Design Style, Zinc, inserts and internal compo...
K1659
Adjustable Handles, zinc with internal thread, steel parts trivalent ...
K0123
Adjustable Handles Modern Design Style, Zinc, bolts and internal compo...
K0123
Clamping levers external thread, metal parts stainless steel
K0123
Adjustable Handles Modern Design Style, Zinc, inserts and internal compo...
K1599
Clamping levers, zinc with female thread and clamping force intensifier
K1626
Clamping levers, zinc with female thread and clamping force intensifier
K1599
Clamping levers, zinc with male thread and clamping force intensifier
K1626
Clamping levers, zinc with male thread and clamping force intensifier
K0123
Clamping lever, die-cast zinc with extended collar with male thread, steel pa...
K0752
Adjustable Handles steel internal thread, metric
K0752
Clamping levers internal thread, steel
K0124
Adjustable Handles Modern Design Style, stainless steel, external thread
K0124
Clamping lever, stainless steel with extended collar with male thread, steel pa...
K0124
Adjustable Handles Modern Design Style, stainless steel, internal thread
K0122
Adjustable Handles with protective cap Modern Design Style, Zinc, bolt...
K0122
Adjustable Handles with protective cap Modern Design Style, Zinc, inse...
K0123
Adjustable Handles with protective cap Modern Design Style, Zinc, bolt...
K0123
Adjustable Handles with protective cap Modern Design Style, Zinc, inse...
K0124
Adjustable Handles with protective cap Modern Design Style, stainless ...
K0124
Adjustable Handles with protective cap Modern Design Style, stainless ...
K0737
Adjustable Handles straight bolts and internal components in ...
K0737
Adjustable Handles straight inserts and internal components st...
K0738
Adjustable Handles straight bolts and internal components st...
K0738
Adjustable Handles straight inserts and internal components st...
K1701
Clamping lever, plastic with extended collar with male thread, steel pa...