Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
Mots clés: 22
3080
Fonctionnalités
760
Unités
3080
Types de fichier
3080
Catégories
760
Classifications
760
Certificats
3080
KIPP USA
Material
(MATERIAL)
1808
width
(B)
3076
thread
(D)
3076
diameter
(D1)
3076
diameter
(D2)
3061
height
(H)
3080
Length
(L)
3061
version
(AUSF)
2255
size
(GR)
3076
Width
(B1)
3066
Länge ±1
(A)
3072
height
(H1)
3080
Length
(A1)
3072
Spannkraft ca.
(F)
3061
stroke
(S)
3061
hand force
(HANDKRAFT)
3067
Approx. weight
(GEW)
3016
RoHS
(ROHS)
3080
Customs tariff number USA
(ZTNUSA)
1636
End of life
(EOL)
1552
Standardlieferzeit
(STDLZ)
3076
distance
(A)
4
distance
(A1)
4
Filtre catalogue
KIPP USA Catalogue CAO
Cam Levers
Here you will find the CAD models of KIPP USA
Add folder search
Langue préférée du catalogue
EN
Filtre pour catalogues
All delivery countries/regions
All markets
...
KIPP USA
Adjustable Handles
Cam Levers
KIPP USA
Adjustable Handles
Cam Levers
K2122
Cam levers, plastic with internal or external thread, plastic thrust w...
K2127
Cam levers, plastic, adjustable with external thread, plastic thrust w...
K2120
Cam levers, aluminium with internal or external thread, plastic thrust w...
K2125
Cam levers, aluminium, adjustable with external thread, plastic thrust w...
K2123
Cam levers, steel with internal or external thread, plastic thrust washer and ste...
K2128
Cam levers, steel, adjustable with external thread, plastic thrust washer ...
K2126
Cam levers, stainless steel, adjustable with external thread, plastic thrust w...
K2121
Cam levers, stainless steel with internal or external thread, plastic thrust w...
K0646
Cam Levers with plastic handle with internal and external thread, steel or stainle...
K0648
Adjustable Cam Levers with plastic handle with external thread, steel or...
K0005
Cam Levers with internal and external thread
K0006
Adjustable Cam Levers with external thread, steel or stainless steel
K0788
Cam lever internal and external thread, steel
K0789
Adjustable Cam levers external thread, steel
K0645
Cam levers in stainless steel with internal and external thread
K0647
Adjustable Cam Levers in stainless steel with external thread
K0645
Cam Levers internal or external thread, stainless stel, thrust washer ...
K0647
Adjustable Calm Levers in stainless steel with external thread, thrust ...
K2130
Stainless steel washer for cam lever
K0751
Cam levers with quick lock
K0118
Cam levers expansion
K1500
Mandrel collets, steel with cam lever
K2122 inch
Cam levers, plastic with internal or external thread, plastic thrust w...
K2127 inch
Cam levers, plastic, adjustable with external thread, plastic thrust w...
K2120 inch
Cam levers, aluminium with internal or external thread, plastic thrust w...
K2125 inch
Exzenterhebel Aluminium einstellbar mit Außengewinde, Kunststoffdruc...
K2123 inch
Cam levers, steel with internal or external thread, plastic thrust washer and ste...
K2128 inch
Exzenterhebel Stahl einstellbar mit Außengewinde, Kunststoffdruc...
K2126 inch
Cam levers, stainless steel, adjustable with external thread, plastic thrust w...
K2121 inch
Cam levers, stainless steel with internal or external thread, plastic thrust w...
K0646 inch
Cam Levers with plastic handle with internal and external thread, steel or stainle...
K0648 inch
Adjustable Cam Levers with plastic handle with external thread, steel or...
K0005 inch
Cam Levers with internal and external thread
K0006 inch
Adjustable Cam Levers with external thread, steel or stainless steel
K0788 inch
Cam lever internal and external thread, steel
K0789 inch
Adjustable Cam Levers external thread, steel
K0645 inch
Cam levers in stainless steel with internal and external thread
K0648 inch
Adjustable Cam Levers with external thread, steel or stainless steel
K0645 inch
Cam Levers internal or external thread, stainless stel, thrust washer ...
K0647 inch
Cam levers adjustable stainless steel, with external thread; thrust ...