Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
Mots clés: 22
385
Fonctionnalités
379
Unités
385
Types de fichier
385
Catégories
379
Classifications
379
Certificats
385
KIPP USA
Material
(MATERIAL)
86
width
(B)
266
diameter
(D)
378
diameter
(D1)
378
diameter
(D2)
378
height
(H)
24
Length
(L)
360
Length
(L1)
362
Position
(POS)
378
diameter
(D3)
378
Approx. weight
(GEW)
385
RoHS
(ROHS)
385
EAN-Nr. Kipp
(EAN)
385
End of life
(EOL)
379
Operating and maintenance instructions
(WARTUNG)
379
Standardlieferzeit
(STDLZ)
385
Filtre catalogue
KIPP USA Catalogue CAO
Ball Lock Pins, Modern Style
Here you will find the CAD models of KIPP USA
Add folder search
Langue préférée du catalogue
EN
Filtre pour catalogues
All delivery countries/regions
All markets
...
KIPP USA
Ball Lock Pins
Ball Lock Pins, Modern Style
KIPP USA
Ball Lock Pins
Ball Lock Pins, Modern Style
K0363
Ball lock pins
K0792
Ball lock pins
K0792
Ball Lock Pins self-locking, precipitation hardened
K1063
Ball lock pins
K1063
Ball lock pins stainless steel
K1063
Ball lock pins without head
K1064
Ball lock pins with twist knob
K1065
Locating pin for ball lock pin
K1066
Ball lock bushes
K1066
Ball lock bushes with twist lock
K1067
Locking pn for ball lock bushes
K1068
Magnetic bush
K1069
Pin for magnetic bush
K1415
Ball lock pins stainless steel, with headend lock
K1804
Ball lock pins lockable
K2256
Quarter-turn latches, stainless steel, heavy-duty version with plastic or stainl...
K2258
Ball lock pins, steel, heavy-duty version with stainless steel twist knob
Mots clés
stainless steel
steel
plastic
Ball lock pins
latches
pin
lock
version
Les filiales :
USA
Stevensville MI 49127
KIPP Inc.
Niederlassung
4305 N. Roosevelt Rd.
Stevensville
+1 269 932 1100
+1 269 932 1015
information@kipp.com
www.kippusa.com