Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
Mots clés: 7
134
Fonctionnalités
134
Unités
134
Types de fichier
134
Catégories
134
Classifications
134
Certificats
134
KIPP USA
Material (MATERIAL)
52
width (B)
88
diameter (D)
134
diameter (D1)
134
diameter (D2)
82
height (H)
52
Length (L)
98
Length (L1)
98
Length (L2)
127
Length (L5)
134
Approx. weight (GEW)
134
RoHS (ROHS)
134
Customs tariff number USA (ZTNUSA)
46
EAN-Nr. Kipp (EAN)
134
Standardlieferzeit (STDLZ)
134
End of life (EOL)
134
Operating and maintenance instructions (WARTUNG)
134
Filtre catalogue
KIPP USA Catalogue CAO

KIPP USA Catalogue CAO

Locking pins with magnetic axial lockHere you will find the CAD models of KIPP USA
EN
Filtre pour catalogues
All delivery countries/regions
All markets