Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
Mots clés: 54
2279
Enrichissements
143
Fonctionnalités
2153
Unités
2279
Types de fichier
2279
Catégories
2226
Classifications
2226
Normes
6
Certificats
2273
KIPP USA
Material (MATERIAL)
661
width (B)
1142
diameter (D)
2117
diameter (D1)
2247
diameter (D2)
1991
height (H)
117
Length (L)
2197
Length (L1)
1963
Approx. weight (GEW)
2279
RoHS (ROHS)
2279
Customs tariff number USA (ZTNUSA)
205
EAN-Nr. Kipp (EAN)
2279
Standardlieferzeit (STDLZ)
2273
End of life (EOL)
2236
Operating and maintenance instructions (WARTUNG)
2266
Filtre catalogue
KIPP USA Catalogue CAO
Ball Lock PinsHere you will find the CAD models of KIPP USA from the areas of Ball Lock Pins, Modern Style, Ball Lock Pins, stainless steel, Ball Lock Pins, T and L Grip, Locking pins with magnetic axial lock, Accessories