Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
Mots clés: 170
1235
Fonctionnalités
647
Unités
1235
Types de fichier
1235
Catégories
656
Classifications
656
Normes
82
Certificats
1185
KIPP USA
Material
(MATERIAL)
190
width
(B)
774
diameter
(D)
814
diameter
(D1)
633
diameter
(D2)
499
height
(H)
940
Length
(L)
860
Length
(L1)
595
Approx. weight
(GEW)
1230
RoHS
(ROHS)
1184
Customs tariff number USA
(ZTNUSA)
86
EAN-Nr. Kipp
(EAN)
1229
End of life
(EOL)
1041
Standardlieferzeit
(STDLZ)
1168
Operating and maintenance instructions
(WARTUNG)
1218
thread
(D)
42
thread
(D1)
30
Filtre catalogue
KIPP USA Catalogue CAO
Clamping devices
Here you will find the CAD models of KIPP USA
Add folder search
Langue préférée du catalogue
EN
Filtre pour catalogues
All delivery countries/regions
All markets
...
KIPP USA
Clamping devices
KIPP USA
Clamping devices
K0001
Clamp straps slotted heel
K2427
Clamp straps swivel-heel
K1948
Clamp straps tapped-heel
K2422
Clamp straps stepped-heel, steel
K0851
Hook Holders
K1952
Clamp straps open U DIN 6315, steel or aluminium
K1953
Clamp straps open U flat pin, steel or aluminium
K1949
Clamp straps with flatttened ball
K1950
Clamp straps gooseneck narrow, steel
K1951
Clamp straps gooseneck DIN 6316 wide, steel or aluminium
K1956
Clamp straps pivot steel
K0002
Clamp straps assorted, long slot
K1955
Clamp straps mini double sided
K1516
Clamp straps similar to DIN 6314 straight, steel or aluminium
K0003
Clamp strap assemblies
K1954
Clamp straps pivot strap only or assembly
K0004
Clamp strap with adjustment unit
K0007
Hinge pins steel or stainless steel
K0008
Cam levers single
K0009
Cam levers double
K0010
Cam clamps single
K0011
Cam clamps double
K0012
Hook clamp with long pin
K0013
Hook clamps with collar
K0012
Hook clamps
K0012
Hook clamps with protective insert
K0013
Hook clamps with collar and cam lever
K0013
Hook clamps with collar and cam lever
K0013
Hook clamp with collar and clamping lever with clamping force intensifier
K2402
Intermediate support for hook clamps
K0013
Hook clamp with collar with long clamping claw
K0013
Hook clamp with collar with long clamping claw
K0016
Hook clamps with mounting bracket
K0016
Hook clamp with mounting bracket with extended clamping claw
K1554
Springs for clamp straps
K0014
Hook clamps ground Form A/B/C
K0015
Hook clamps with collar
K0017
Hook clamp holders
K0018
Riser cylinders
K0019
Swing clamps
K0020
Actima Clamping Device
K0021
Clamping element „arness“
K1457
Clamp cam brass
K0022
Fixture clamps machinable
K2211
Zugspanner mit integrierter Spannschraube automationsfähig
K1694
Clamping cams
K0023
Fixture clamps unequal hexagon
K0024
Spiral cam screws
K0025
Cam screws with knife edge washer
K0026
Cam screws with hexagon washer
K0027
Cam screws with hexagon washer, for T-slots
K0028
Cam clamps with riser
K0029
Toe clamps for T-slots
K1957
Talon grips round
K1958
Talon grips
K0030
Chock clamps
K0031
Cam clamps adjustable with riser
K1969
Replacement screw for cam screws
K0032
Riser stops
K0033
Side clamps
K0034
Side clamps
K0035
Side clamps
K1695
Side clamp with cam
K0036
Toe clmps compact
K0037
Wedge clamps
K0038
Wedge clamps machinable
K1748
Wedge clamps
K1745
Wedge clamps with fixed jaw
K0039
Wedge clamps jaw face smooth or serrated
K0649
Wedge clamps machinable
K0040
Wedge clamps jaw faces serrated
K0041
Wedge clamps machinable
Wedge clamps double wedge jaw faces serrated
Wedge clamps double wedge j...
K1167
Wedge clamps
K2117
Side clamp, steel with clamping point
K1540
Flat clamp, steel for T-slot
K1696
Flat clamps with cam
K1168
Flat clamps
K1500
Mandrel collets, steel with cam lever
K0357
Mandrel collets
K1970
Replacement screw for mandrel collets
K0643
Mandrel collets with side lock
K0375
Shaft clamping units
K1166
Centring clamps round
K0358
Centring clamps with ball or hexagon segments
K0664
Centring clamps with ball or hexagon segments
K1965
Centring clamp, steel, round
K0754
Eccentric clamp modules
K1212
Cam clamp for eccentric clamp modules
K1503
Clamping pin, steel
K1504
Clamping pin, steel or stainless steel with washer
K1505
Clamping pin, steel or stainless steel with clamping angle
K1506
Clamping pin, steel or stainless steel with adapter plate
K1507
Pivot bearing, steel with external thread
K1508
Plate, steel open
K1509
Angle, steel open
K1697_1
Side clamp
K2159
Side clamps automation compatible
K1819
Link clamp pneumatic screw-on with flange
K1814
Swing clamp pneumatic screw-on
K1818
Swing clamp pneumatic screw-on with flange
K1815
Swing clamps pneumatic
K1820
Threaded flange aluminum
K1812
Swing clamp pneumatic block body
K1813
Clamping arm for swing clamp
K1817
Adapter for swing clamp
K1816
Clamping arm for swing clamp
K1862
Swing clamps, hydraulic, compact double / single-acting with spring ret...
K1863
Clamping arm for compact hydraulic swing clamps
K1864
Swing clamps, hydraulic double / single-acting with spring return
K1865
Clamping arm for hydraulic swing clamps
K1870
Rotary lever clamps, pneumatic double-acting
K1856
Rotary lever clamps, hydraulic double / single-acting with spring ret...
K1857
Tension levers for rotary lever clamps
K1858
Link clamp, hydraulic double-acting
K1859
Block cylinder, hydraulic with metal wiper double / single acting with spri...
K1860
Screw-in hydraulic cylinder double-acting
K1861
Screw-in hydraulic cylinder single-acting with spring return
K2048
Cam clamps steel
K2049
Cam clamps, steel with tension lever
K2050
Clamping plates stainless steel for cam clamp
K0925
Mini Swing Clamps with cam lever
K0926
Swing clamps mini
K2053
Swing clamps, heavy duty, extended clamping travel automation co...
K2054
Swing clamps, heavy duty automation compatible
K2133
Swing clamps mini with locking function
K2158
Swing clamps, heavy duty, extended clamping travel, with collar auto...
K2068
Aufspannbolzen flexibel
K2069
Spannschraube mit Spannring für Aufspannbolzen flexibel
K2070
Spannring für Aufspannbolzen flexibel
K2071
Extensions for flexible clamping bolt
K2072
Nutenleiste für Aufspannbolzen flexibel
K1824
Spanneisen mit Kraftsensor
K1229
Low-profile clamps
K1230
T-slot clamps
K2209
Zugspanner automationsfähig
K2210
Spannschrauben für Zugspanner automationsfähig
K2212
Verlängerungseinheit
K2227
Kraftspanner kompakt
K2228
Erhöhungen mit Schnellverschluss für Kraftspanner kompakt
K2229
Druckstücke-Set für Kraftspanner kompakt
K2226
Thrust pads, plastic for power clamps
K2195
Spannelement mit Grippeinsatz für Niederzug-Spannsystem
K2196
Festanschlag mit Grippeinsatz für Niederzug-Spannsystem
K2197
Spannelement mit Pendeleinsatz für Niederzug-Spannsystem
K2198
Festanschlag mit Pendeleinsatz für Niederzug-Spannsystem
K2199
Adapterplatte für Niederzug-Spannsystem
K2200
Adaptionsringe
Mots clés
stainless steel
steel
plastic
Clamping devices
Screws
aluminium
Ball
stop
Les filiales :
USA
Stevensville MI 49127
KIPP Inc.
Niederlassung
4305 N. Roosevelt Rd.
Stevensville
+1 269 932 1100
+1 269 932 1015
information@kipp.com
www.kippusa.com