Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
Mots clés: 57
959
Enrichissements
38
Fonctionnalités
279
Unités
959
Types de fichier
959
Catégories
556
Classifications
556
Normes
736
Certificats
959
KIPP USA
Material
(MATERIAL)
582
width
(B)
654
diameter
(D)
459
thread
(D1)
844
diameter
(D2)
543
height
(H)
387
Length
(L)
619
Length
(L1)
585
distance
(A)
834
Approx. weight
(GEW)
959
RoHS
(ROHS)
959
Customs tariff number USA
(ZTNUSA)
203
EAN-Nr. Kipp
(EAN)
945
diameter
(D1)
110
thread
(D2)
60
Filtre catalogue
KIPP USA Catalogue CAO
Joints
Here you will find the CAD models of KIPP USA
Add folder search
Langue préférée du catalogue
EN
Filtre pour catalogues
All delivery countries/regions
All markets
...
KIPP USA
Joints
KIPP USA
Joints
K0709
Quick-fit couplings with radial offset compensation
K0710
Quick fit couplings with radial offset compensation and screw-on fl...
K0711
Quick fit couplings with angular and radial offset compensation
K1934
Clevis joints for rod ends
K1935
Clevis joints for rod ends stainless steel
K0731
Clevis joints, steel with snap-in pin DIN 71752
K1139
Snap-in pins steel for clevis joints DIN 71752
K1454
Bolt with groove for shaft lock suitable for clevis joints
K1455
Bolt with groove for circlip suitable for clevis joints
K1456
Pin with hole for split pin suitable for clevis joints
K2144
Pin with head ISO 2341 Form B
K0732
Clevis joints stainless steel DIN 71752
K0733
Clevis joints, steel DIN 71752
K2230
Clevises, steel or stainless steel DIN 71752
K1459
Clevis joints, steel or stainless steel with male thread
K1460
Clevis head mating piece, steel or stainless steel
K0734
Ball joints DIN 71802
K0734
Angle joints stainless steel like DIN 71802, Form CS with sealing cap
K0712
Ball seats for ball joints DIN 71805
K1936
Axial joints for tractive forces adjustable
K0713
Ball studs for ball joints DIN 71803
K0127
Rod-end eyes
K0714
Circlips pour cuvettes d’embouts à rotule DIN 71805
K1136
Split pins DIN EN ISO 1234
K1137
R-clips similar to DIN 11024
K2014
Linchpins DIN 11023
K0715
Axial joints similar to DIN 71802
K0716
Rod ends with ball bearing, external thread DIN ISO 12240-4
K0717
Rod ends with ball bearing, internal thread DIN ISO 12240-4
K0718
Rod ends with plain bearing external thread, DIN ISO 12240-4
K2079
Rod ends with plain bearing, external thread, steel, DIN ISO 12240-1 maint...
K2085
Gelenkköpfe mit Gleitlagerung Außengewinde, Stahl, DIN ISO 12240-1 nachs...
K0719
Rod ends with plain bearing internal thread DIN ISO 12240-4
K2080
Rod ends with plain bearing, internal thread, steel, DIN ISO 12240-1 maint...
K2086
Rod ends with plain bearing, internal thread, steel, DIN ISO 12240-1 can b...
K0720
Rod ends with plain bearing external thread, stainless steel DIN ISO 12240...
K2081
Rod ends with plain bearing, external thread, stainless steel, DIN ISO 12240...
K0721
Rod ends with plain bearing internal thread, stainless steel DIN ISO 12240...
K2082
Gelenkköpfe mit Gleitlagerung Innengewinde, Edelstahl, DIN ISO 12240-1 w...
K0722
Rod ends with plain bearing external thread, narrow version DIN ISO 12240...
K2083
Rod ends with plain bearing, external thread, narrow head, DIN ISO 12240...
K0723
Rod ends with plain bearing internal thread, narrow version DIN ISO 12240...
K2084
Rod ends with plain bearing, internal thread, narrow head, DIN ISO 12240...
K1324
Pivot bearings K/E series DIN ISO 12240-1
K1465
Rod ends igubal® with plain bearing external thread ähnlich DIN ISO 12240-4
K1466
Rod ends igubal® with plain bearing internal thread ähnlich DIN ISO 12240-4
Mots clés
stainless steel
steel
external thread
internal thread
Ball
adjustable
pin
Joints
Les filiales :
USA
Stevensville MI 49127
KIPP Inc.
Niederlassung
4305 N. Roosevelt Rd.
Stevensville
+1 269 932 1100
+1 269 932 1015
information@kipp.com
www.kippusa.com