Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
Mots clés: 55
628
Fonctionnalités
417
Unités
627
Types de fichier
627
Catégories
541
Classifications
541
Normes
221
Certificats
590
KIPP USA
Material
(MATERIAL)
176
width
(B)
37
diameter
(D)
479
thread
(D1)
546
diameter
(D2)
201
height
(H)
37
Length
(L)
566
Length
(L1)
541
Approx. weight
(GEW)
628
RoHS
(ROHS)
627
Customs tariff number USA
(ZTNUSA)
66
EAN-Nr. Kipp
(EAN)
628
End of life
(EOL)
403
Standardlieferzeit
(STDLZ)
500
Diameter
(D)
2
Filtre catalogue
KIPP USA Catalogue CAO
Level indicators, screw plugs
Here you will find the CAD models of KIPP USA
Add folder search
Langue préférée du catalogue
EN
Filtre pour catalogues
All delivery countries/regions
All markets
...
KIPP USA
Level indicators, screw plugs
KIPP USA
Level indicators, screw plugs
K0443
Oil level gauges
K0444
Oil level gauges
K1425
Oil level gauges with electronic oil level monitoring
K1426
Oil level gauges with electronic temperature monitoring
K1427
Oil level gauges with electronic oil level and temperature monitoring
K1100
Oil level gauge long version
K1428
Oil level gauges with electronic oil level monitoring, long version
K1429
Oil level gauges with electronic temperature monitoring, long version
K1430
Oil level gauges with electronic oil level and temperature monitoring, lon...
K0445
Oil level sight glasses
K0446
Oil level sight glasses press-in
K0447
Oil level sight glasses domed
K0448
Oil level sight glasses aluminium
K0246
Oil level sight glasses aluminium, glass window
K1129
Screw plugs with hexagon socket DIN 906, tapered thread
K1130
Screw plugs with collar and hexagon socket DIN 908
K1131
Screw plugs hex head with collar DIN 910
K0450
Screw plugs
K0451
Press-in plugs
K0452
Screw plugs with magnet
K0453
Screw plugs aluminium with magnet
K0454
Screw plugs
K0455
Plugs fill knurled cap
K1102
Screw plugs with hexagon socket
K1104
Screw plugs aluminium
K0456
Caps for filler necks
K0457
Vent screws
K0458
Vent screws with splash guard
K0459
Vent screws with check valve
K0460
Vent screws brass
K0461
Vent screws brass with check valve
K0462
Press-in plugs with dipstik
K0465
Vent screws with dipstick
K0467
Vent screws with check valve and dipstick
K1101
Screw plugs with dipstick
K0468
Dipsticks
K0470
Filler necks
K1103
Filler neck
K0471
Filler necks
K1132
Grease nipples conical head DIN 71412
K1539
Grease nipple, steel, assortment box
K1133
Grease nipple caps for conical grease nipples
K1134
Grease nipples flush type, DIN 3405
K1135
Grease nipples button head DIN 3404
K2179
Oil level sight glass, stainless steel with safety glass
K2180
Oil level sight glass, brass, round with safety glass
K2182
Oil level sight glass, stainless steel with safety glass
K2318
Sealing plug sleeve steel, ball steel
K2319
Sealing plug sleeve stainless steel, ball steel
K2320
Sealing plug sleeve stainless steel, ball stainless steel
K2321
Insertion pin for sealing plugs
K2316
Grease nipples conical head DIN 71412 to press in
K2316
Press-in tool for DIN 71412 conical head grease nipples
K2317
Grease nipples flush type DIN 3405 to press in