Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
Mots clés: 27
244
Fonctionnalités
123
Unités
244
Types de fichier
244
Catégories
152
Classifications
152
Normes
70
Certificats
230
KIPP USA
Material
(MATERIAL)
91
width
(B)
71
thread
(D)
64
diameter
(D1)
209
diameter
(D2)
180
height
(H)
130
Length
(L)
113
Length
(L1)
112
Approx. weight
(GEW)
244
RoHS
(ROHS)
230
Customs tariff number USA
(ZTNUSA)
43
EAN-Nr. Kipp
(EAN)
244
End of life
(EOL)
205
Operating and maintenance instructions
(WARTUNG)
193
Standardlieferzeit
(STDLZ)
244
External thread
(D1)
17
Filtre catalogue
KIPP USA Catalogue CAO
Ring bolts and hoist rings
Here you will find the CAD models of KIPP USA
Add folder search
Langue préférée du catalogue
EN
Filtre pour catalogues
All delivery countries/regions
All markets
...
KIPP USA
Material handling
Ring bolts and hoist rings
KIPP USA
Material handling
Ring bolts and hoist rings
K2044
Hoist screws VDI 3366
K2045
Hoist pins VDI 3366
K0767
Ring bolts DIN 580 / stainless steel silimar to DIN 580
K1333
Ring bolts similar to DIN 580
K0768
Ring nuts DIN 582
K1334
Ring nuts similar to DIN 582
K0769
Ring bolts rotatable high-strength grade 10
K2100
Ring bolts, stainless steel, revolving high-strength
K0770
Ring bolts swivel and 360° rotatable, grade 8
K1735
Hoist rings, steel, 360° rotation grade 10
K0773
Weld-on D-ring
K1058
Bow shackle
K1059
D-shackle
K2178
Hoist ring
K2178
Hoist rings
K1920
Lifting pins self-locking
K1919
Lifting pins self-locking, stainless steel
K1922
Receiver bushes for ball lifting pins, stainless steel
K1921
Locating bushes for ball lifting pins stainless steel, flat
K2154
Threaded hoist pin, self-locking, steel
K2155
Threaded hoist pin, self-locking, stainless steel
K2156
Threaded hoist pin, self-locking, steel with rotating shackle
K2157
Threaded hoist pin, self-locking, stainless steel with rotating shackle
Mots clés
stainless steel
steel
Screws
Material handling
Ball
flat
pin
swivel
Les filiales :
USA
Stevensville MI 49127
KIPP Inc.
Niederlassung
4305 N. Roosevelt Rd.
Stevensville
+1 269 932 1100
+1 269 932 1015
information@kipp.com
www.kippusa.com