Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
Mots clés: 80
737
Fonctionnalités
123
Unités
737
Types de fichier
737
Catégories
569
Classifications
569
Normes
70
Certificats
721
KIPP USA
Material (MATERIAL)
183
width (B)
458
diameter (D)
506
diameter (D1)
542
diameter (D2)
223
height (H)
561
Length (L)
437
Length (L1)
425
Approx. weight (GEW)
737
RoHS (ROHS)
723
Customs tariff number USA (ZTNUSA)
102
EAN-Nr. Kipp (EAN)
737
End of life (EOL)
565
Standardlieferzeit (STDLZ)
648
Operating and maintenance instructions (WARTUNG)
607
Diameter (D)
13
Filtre catalogue
KIPP USA Catalogue CAO
Material handlingHere you will find the CAD models of KIPP USA from the areas of Wheels and rollers, Ball transfer units, Ring bolts and hoist rings, Rulouri de ghidare a rulmenților