Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
Mots clés: 23
287
Enrichissements
56
Fonctionnalités
227
Unités
287
Types de fichier
287
Catégories
227
Classifications
227
Normes
1
Certificats
287
KIPP USA
Material
(MATERIAL)
62
width
(B)
267
thread
(D)
271
diameter
(D1)
18
diameter
(D2)
12
height
(H)
287
Length
(L)
274
Length
(L1)
10
Length
(A)
271
Approx. weight
(GEW)
287
RoHS
(ROHS)
287
Customs tariff number USA
(ZTNUSA)
32
EAN-Nr. Kipp
(EAN)
287
End of life
(EOL)
267
Standardlieferzeit
(STDLZ)
277
Operating and maintenance instructions
(WARTUNG)
265
Filtre catalogue
KIPP USA Catalogue CAO
Stainless Steel Handles
Here you will find the CAD models of KIPP USA
Add folder search
Langue préférée du catalogue
EN
Filtre pour catalogues
All delivery countries/regions
All markets
...
KIPP USA
Pull Handles
Stainless Steel Handles
KIPP USA
Pull Handles
Stainless Steel Handles
K0198
Pull Handles stainless steel
K1642
Bügelgriffe Edelstahl
K0206
Pull Handles stainless steel, round profile
K1823
End washer stainless steel
K1793
Pull Stainless stainless steel round
K0208
Pull handles stainless steel
K0215
Pull Handles stainless steel, with cover plates
K0218
Pull handles fold-down
K0227
Pull Handles stainless steel, three-piece tube design
K1086
Pull handles stainless steel
K1640
Pull handles stainless steel, oval
K1640
Pull handles stainless steel, oval with thru hole
K1635
Pull handles, stainless steel, oval oblique
K1962
Bügelgriffe Edelstahl mit Dichtring im Hygienic DESIGN
K0226
Tubular handles
K0782
Tubular handles carbon
K0652
Tube Handles in stainless steel
K0233
Ledge handles stainless steel
K0243
Recessed handles fold-down stainless steel
K1305
Recessed handles fold-down stainless steel
K1369
Recessed handles, fold down DIN 3136
K1793
Finger grips, stainless steel round
Mots clés
stainless steel
Pull handles
grips
Hygienic DESIGN
Tubular handles
round
Stainless Steel Handles
profile
Les filiales :
USA
Stevensville MI 49127
KIPP Inc.
Niederlassung
4305 N. Roosevelt Rd.
Stevensville
+1 269 932 1100
+1 269 932 1015
information@kipp.com
www.kippusa.com