Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
Mots clés: 61
1816
Enrichissements
172
Fonctionnalités
1257
Unités
1816
Types de fichier
1816
Catégories
1257
Classifications
1257
Normes
1
Certificats
1804
KIPP USA
Material (MATERIAL)
181
width (B)
1695
thread (D)
1744
diameter (D1)
114
diameter (D2)
26
height (H)
1805
Length (L)
1788
Length (L1)
165
Length (A)
1731
Approx. weight (GEW)
1816
RoHS (ROHS)
1662
Customs tariff number USA (ZTNUSA)
43
EAN-Nr. Kipp (EAN)
1670
End of life (EOL)
1773
Standardlieferzeit (STDLZ)
1794
Operating and maintenance instructions (WARTUNG)
1782
Filtre catalogue
KIPP USA Catalogue CAO

KIPP USA Catalogue CAO

Pull HandlesHere you will find the CAD models of KIPP USA from the areas of Cast Iron Handles, Thermoplastic and Thermoset Handles, Stainless Steel Handles, Aluminum Handles
EN
Filtre pour catalogues
All delivery countries/regions
All markets