Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
Mots clés: 34
430
Fonctionnalités
323
Unités
430
Types de fichier
430
Catégories
323
Classifications
323
Certificats
430
KIPP USA
Material
(MATERIAL)
201
width
(B)
18
diameter
(D)
430
diameter
(D1)
40
diameter
(D2)
22
height
(H)
430
height
(L)
276
Length
(L1)
7
thread
(G)
401
Approx. weight
(GEW)
430
RoHS
(ROHS)
430
Customs tariff number USA
(ZTNUSA)
80
EAN-Nr. Kipp
(EAN)
430
End of life
(EOL)
318
Standardlieferzeit
(STDLZ)
394
Operating and maintenance instructions
(WARTUNG)
388
Filtre catalogue
KIPP USA Catalogue CAO
Rubber Buffers
Here you will find the CAD models of KIPP USA
Add folder search
Langue préférée du catalogue
EN
Filtre pour catalogues
All delivery countries/regions
All markets
...
KIPP USA
Rubber Buffers
KIPP USA
Rubber Buffers
K0566
Rubber buffers steel or stainless steel, type A
K0567
Rubber buffers type AT tapered
K0568
Rubber buffers, steel or stainless steel type B
K0569
Rubber buffers steel or stainless steel, type C
K0570
Rubber buffers type CT tapered
K0571
Rubber buffers steel or stainless steel, type D
K2233
Rubber buffers stainless steel type D cylindrical with external thread FDA con...
K0572
Rubber buffers type DS suction base
K0573
Rubber buffers style E
K0574
Rubber buffers parabolic
K0575
Rubber buffers conical
K2338
Rubber buffers stainless steel type K conical with external thread, grey
K2234
Rubber buffers stainless steel type K conical with external thread FDA con...
K2339
Rubber buffers, steel, type EK conical with internal thread
K2340
Rubber buffers, stainless steel, type EK conical with internal thread, grey
K2235
Rubber buffers stainless steel, type EK conical with internal thread FDA con...
K0576
Rubber buffers spherical
K2051
Rubber buffers, steel Type KRA spherical with male thread
K2341
Rubber buffers, steel, type KV square with external thread
K2342
Rubber buffers stainless steel type KV rectangular with external thread...
K1932
Rubber-metal impact buffer rails
K1933
O-shaped mounts
K1907
Neoprene connecting isolators, two-piece
K1321
Rubber buffers stainless steel, type B
K1320
Rubber buffers stainless steel, type C
K1318
Rubber buffers stainless steel, type D
K1319
Rubber buffers stainless steel, type E
K1931
Rubber impact buffers Type TP door buffer
K2012
Rubber-metal overhead element
Mots clés
stainless steel
steel
type
external thread
internal thread
Rubber buffers
male thread
base
Les filiales :
USA
Stevensville MI 49127
KIPP Inc.
Niederlassung
4305 N. Roosevelt Rd.
Stevensville
+1 269 932 1100
+1 269 932 1015
information@kipp.com
www.kippusa.com