Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
Mots clés: 60
2244
Enrichissements
699
Fonctionnalités
1450
Unités
2244
Types de fichier
2244
Catégories
1722
Classifications
1722
Normes
73
Certificats
2236
KIPP USA
Material
(MATERIAL)
1300
width
(B)
283
diameter
(D)
1753
thread
(D1)
1961
diameter
(D2)
394
height
(H)
1847
Length
(L)
1936
Length
(L1)
502
load capacity max.
(BELASTUNG)
1990
Approx. weight
(GEW)
2244
RoHS
(ROHS)
2244
Customs tariff number USA
(ZTNUSA)
68
EAN-Nr. Kipp
(EAN)
2244
End of life
(EOL)
1583
Standardlieferzeit
(STDLZ)
1999
Operating and maintenance instructions
(WARTUNG)
2007
Filtre catalogue
KIPP USA Catalogue CAO
Swivel feet, levelling feet
Here you will find the CAD models of KIPP USA
Add folder search
Langue préférée du catalogue
EN
Filtre pour catalogues
All delivery countries/regions
All markets
...
KIPP USA
Swivel feet, levelling feet
KIPP USA
Swivel feet, levelling feet
K0421
Swivel feet threaded spindles steel or stainless steel
K2201
Swivel screws, steel or stainless steel
K0422
Swivel feet ball joints with internal thread
K0415
Swivel feet plates plastic
K0415
Swivel feet plates antistatic
K0416
Swivel feet plates die-cast zinc or stainless steel
K0654
Extended plates for swivel pads in plastic
K0417
Swivel feet plates extended die-cast zinc
K0418
Swivel feet plates stainless steel
K2134
Teller für Gelenkfüße aus Kunststoff
K0419
Swivel feet plates with vibration absorption
K0670
Locating feet with vibration absorption
K0427
Levelling feet threaded spindles steel or stainless steel
K0423
Levelling feet plates plastic
K0424
Levelling feet plates plastic, heav-duty version
K0425
Levelling feet plates die-cast zinc or stainless steel
K0426
Levelling feet plates extended die-cast zinc
K0429
Levelling feet ECO threaded spindles steel or stainless steel
K0428
Levelling feet plates ECO die-cast zinc, stainless steel or plasticc
K0669
Levelling feet threades spindles steel or stainless steel
K0672
Levelling feet plates steel or stainless steel
K0673
Levelling feet plates with rubber base steel or stainless steel
K0739
Levelling feet steel or stainless steel
K2322
Levelling feet stainless steel FDA conform
K0741
Levelling feet stainless steel for sterile areas
K1303
Levelling feet Hygienic DESIGN
K1821
Thread cover, stainless steel in Hygienic DESIGN
K0742
Swivel feet steel
K1937
Ducks feet
K0674
Levelling feet round
K0675
Levelling feet round with hex. collar
K0676
Levelling feet with hex. base
K0677
Levelling feet with knurled base
K0678
Levelling feet
K2345
Levelling feet, steel with hollow screw
K2323
Levelling feet stainless steel
K0679
Levelling feet caps
K2036
Plugs, plastic with felt glide surface for round and square tubes
K2033
Justierstopfen Kunststoff ohne Einsatz für Rund- und Vierkantrohre
K2034
Adjustment plugs, plastic with non-slip inserts for round and square tub...
K2035
Justierstopfen Kunststoff mit Filzgleitfläche für Rund- und Vierkantrohre
K0687
Machine feet
K0686
Cap elements type H2
K0430
Tube inserts square with tapped bush
K0431
Tube inserts round with tapped bush
K2031
Gewindestopfen Kunststoff für Vierkantrohre
K0432
Levelling feet for aluminium profiles
K2032
Plugs with tapped hole, plastic for round tubes
K0433
Leveling feet
K0304
Swivel pads
K0395
Leveling Pads
K0420
Leveling Pads with vibration absorption
K0391
Grub Screws with ball thrust point
K0393
Thrust Pads
K0390
Grub screws with thrust point, similar to DIN 6332
K0392
Thrust Pads DIN 6311 extended
K1916
Thrust pads with retaining pin
K0394
Thrust spindles
K2336 inch
Levelling feet stainless steel, FDA conform - inch
K0739 inch
Levelling feet steel - inch
K0739
Levelling feet in Hygienic DESIGN - inch
K2347
Levelling feet plates steel
K2346
Hollow screws for steel levelling feet
Mots clés
stainless steel
steel
plastic
Locating
internal thread
levelling feet
Swivel feet
collar
Les filiales :
USA
Stevensville MI 49127
KIPP Inc.
Niederlassung
4305 N. Roosevelt Rd.
Stevensville
+1 269 932 1100
+1 269 932 1015
information@kipp.com
www.kippusa.com