Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
Mots clés: 16
392
Unités
392
Types de fichier
392
MICROMAT Spannhydraulik
Position (POS)
308
rod Ø (SD)
320
Hub (HUB)
320
a (A)
380
Swivelling angle (SCW)
308
b (B)
380
c (C)
380
d (D)
380
fine adjustment stroke (E)
344
h Ø (H)
344
j Ø (J)
220
k (K)
372
m (M)
364
l Ø (L)
380
n (N)
172
q (Q)
316
p (P)
372
r (R)
348
s (S)
364
Piston area unclamping (G2)
256
diameter rod (G2)
44
Filtre catalogue
MICROMAT Spannhydraulik Catalogue CAO
SchwenkspannerHere you will find the CAD models of MICROMAT Spannhydraulik from the areas of Clamping arm, Swing clamp with swing stroke without monitoring, Swing clamp without swing stroke with monitoring, Swing clamp without swing stroke without monitoring