Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHZSDA-L80

Expand Table
EN
1/5
bestellnummer
CNSORDERNO
CODE
CODE
类型
LX
材质
CZ
表面处理
BMCL
L [mm]
L1 [mm]
L2 [mm]
A [mm]
W [mm]
H [mm]
XH [mm]
T [mm]
B [mm]
D [mm]
参考重量
CKZL [kg/pcs]
PDF
1
2
3
PHZSDA-L80
PHZSDA
外装型/直角型
SUS304
镜面抛光
80
54
98
45
18
35
23
6
14
4.5
0.22
phzsda.pdf
PHZSDA-L100
PHZSDA
外装型/直角型
SUS304
镜面抛光
100
74
118
45
18
35
23
6
14
4.5
0.26
phzsda.pdf
PHZSDA-L150
PHZSDA
外装型/直角型
SUS304
镜面抛光
150
124
168
45
18
35
23
6
14
4.5
0.31
phzsda.pdf
Show compressed display (3 products)
Shorttext压铸型拉手 弧形 内/外装型
Dernières modifications28.11.2025 23:37:32
Unité

Classifications

CNS

CNSERPBASE Object Properties
Type CodePHZSDA-L80