Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HWNPJC-D125

Expand Table
EN
1/5
Bestellnummer
CNSORDERNO
代号
CODE
类型
LX
安装方式
AZFS
材质
CZ [联轴部分]
材质
CZ1 [手轮主体]
材质
CZ2 [握柄安装部]
材质
CZ3 [握柄]
D
D [mm]
D1
D1 [mm]
L
D3 [mm]
L1
H [mm]
d
H1 [mm]
H
L [mm]
h
L1 [mm]
h1
L2 [mm]
f
E [mm]
s
W [mm]
参考重量(kg/pcs)
CKZL
PDF
1
2
3
4
HWNPJC-D100
HWNPJC
手柄可折型
键槽孔型
S45C
PF
S45C
PF
100
40
50
40
12
41
26
22
13.8
4
0.3
hwnpjc.pdf
HWNPJC-D125
HWNPJC
手柄可折型
键槽孔型
S45C
PF
S45C
PF
125
45
63
52
12
44
30
22
13.8
4
0.5
hwnpjc.pdf
HWNPJC-D160
HWNPJC
手柄可折型
键槽孔型
S45C
PF
S45C
PF
160
52
80
68
16
54
32
24
18.3
5
0.74
hwnpjc.pdf
HWNPJC-D200
HWNPJC
手柄可折型
键槽孔型
S45C
PF
S45C
PF
200
60
100
88
18
56
34
29
20.8
6
0.99
hwnpjc.pdf
Show compressed display (4 products)
Shorttext收纳手轮-手柄可折型
Dernières modifications28.11.2025 23:37:33
Unité

Classifications

CNS

CNSERPBASE Object Properties