Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Accurate Inc.
Helical Compression Spring
DC Standard (SUS)
Accurate Inc.
Helical Compression Spring
DC Standard (SUS)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DC087
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Order number
ORDER
Height
H [mm]
Free Height
HF [mm]
Wire Diameter
D [mm]
Outside Coil Diameter
OD [mm]
Standard Load
P1 [N]
Height at Standard Load
H1 [mm]
Permissible Load
P2 [N]
Height at Permissible
H2 [mm]
Spring Constant
K [N/mm]
Total Number of Coils
NT
Solid Height
HS [mm]
Quantity per a Bag
Q
Material
MAT
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
DC077
2.14
2.7
0.16
1.2
0.57
2.14
0.92
1.80
1.080
7.50
1.40
20
18-8 Stainless Steel Wire for Spring
DC078
2.94
3.8
0.16
1.2
0.57
2.94
0.92
2.41
0.700
10.50
1.90
20
18-8 Stainless Steel Wire for Spring
DC079
4.14
5.4
0.16
1.2
0.57
4.14
0.92
3.36
0.470
14.50
2.50
20
18-8 Stainless Steel Wire for Spring
DC080
5.93
7.8
0.16
1.2
0.57
5.93
0.92
4.78
0.320
20.50
3.50
20
18-8 Stainless Steel Wire for Spring
DC081
10.56
16.1
0.25
3.5
0.67
10.56
1.19
6.24
0.130
10.50
2.90
20
18-8 Stainless Steel Wire for Spring
DC082
15.15
23.3
0.25
3.5
0.67
15.15
1.19
8.80
0.090
14.50
3.90
20
18-8 Stainless Steel Wire for Spring
DC083
22.04
34.1
0.25
3.5
0.67
22.04
1.19
12.64
0.060
20.50
5.40
20
18-8 Stainless Steel Wire for Spring
DC084
4.82
7.1
0.25
3.5
0.67
4.82
1.19
3.04
0.300
5.50
1.70
20
18-8 Stainless Steel Wire for Spring
DC085
7.11
10.7
0.25
3.5
0.67
7.11
1.19
4.32
0.200
7.50
2.20
20
18-8 Stainless Steel Wire for Spring
DC086
2.28
3.0
0.20
1.8
0.70
2.28
1.14
1.82
1.000
5.50
1.30
20
18-8 Stainless Steel Wire for Spring
DC087
3.26
4.4
0.20
1.8
0.70
3.26
1.14
2.54
0.640
7.50
1.70
20
18-8 Stainless Steel Wire for Spring
DC088
4.63
6.4
0.20
1.8
0.70
4.63
1.14
3.53
0.410
10.50
2.30
20
18-8 Stainless Steel Wire for Spring
DC089
6.6
9.2
0.20
1.8
0.70
6.60
1.14
4.98
0.280
14.50
3.10
20
18-8 Stainless Steel Wire for Spring
DC090
9.46
13.3
0.20
1.8
0.70
9.46
1.14
7.05
0.190
20.50
4.30
20
18-8 Stainless Steel Wire for Spring
DC091
1.37
1.6
0.16
1.0
0.72
1.37
1.08
1.26
3.300
5.50
1.10
20
18-8 Stainless Steel Wire for Spring
DC092
1.84
2.2
0.16
1.0
0.72
1.84
1.08
1.66
2.100
7.50
1.40
20
18-8 Stainless Steel Wire for Spring
DC093
2.55
3.1
0.16
1.0
0.72
2.55
1.08
2.27
1.350
10.50
1.90
20
18-8 Stainless Steel Wire for Spring
DC094
3.59
4.4
0.16
1.0
0.72
3.59
1.08
3.17
0.920
14.50
2.50
20
18-8 Stainless Steel Wire for Spring
DC095
4.99
6.2
0.16
1.0
0.72
4.99
1.08
4.38
0.630
20.50
3.50
20
18-8 Stainless Steel Wire for Spring
Show compressed display (175 configurable products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Accurate Inc.
- DC Standard (SUS)
Numéro de commande
DC087
Dernières modifications
25.09.2024 01:59:57
Unité
Mots clés
Accurate
Compression Spring
Helical
Standard
Classifications
CNS
CNSERPBASE Object Properties