Gland plate with high cable density and certified protection IP65. Cables can be fed through from both sides.,
The KEL-DPR 24 cable entry plate is based on the proven KEL-DP 24, but has an integrated Polypropylenee reinforcement frame. With the KEL-DPR 24, up to 48 cables from 1 to 16.1 mm can be inserted in the smallest of spaces and sealed in accordance with IP65.,,The KEL-DPR 24 cable entry fits standard cut-outs for 24-pin heavy-duty connectors.,,Electrical and pneumatic lines can be assembled in a matter of seconds. The corresponding membrane is perforated and the cables are simply pushed through. The KEL-DPR also allows the cables to be routed through the backside of the plate. Perforated membranes can be sealed with ST-B Plugs. ,,A version with M4 threaded bushings is optionally available for screw assembly from the enclosure interior. Please ask us about your desired variant.,
10
IP54, IP55, IP64, IP65
UL94-V0
-40 C°
90 C°
Afficher la représentation comprimée (1 produit)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
icotek - 46500
Numéro de commande
46500
Dernières modifications
16.07.2025 07:43:01
Unité
Mots clés
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-14-24-21 Plaque passe-câbles pour petits tableaux de distribution/armoires de distrib...