Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

43940

Expand Table
EN
1/5
Order No.
ORDER_NO_
EAN
EAN
Headline product family
HEADLINE_PRODUCT_FAMILY
Article name
ARTICLE_NAME
Short description
SHORT_DESCRIPTION
Product description
PRODUCT_DESCRIPTION
PU
PU
IP protection class
IP_PROTECTION_CLASS
UL Type Rating
UL_TYPE_RATING
Flame class
FLAME_CLASS
Operating temperature min.
OPERATING_TEMPERATURE_MIN_
1
43940
4251269311031
Heavy duty gland plate, IP66/IP68 / UL Type 12/4X*
KEL-DPU 24|13 gy
Heavy duty gland plate with high strain relief and certified protection up to IP68 / UL Type 4X*.
KEL-DPU entry plates are designed to route and seal cables without connectors (from 3.2 mm to 20.5 mm in diameter) in limited space with IP66 / IP68 / UL type 12 & 4X* ratings. The gland KEL-DPU is especially characterised by its very robust hard frame made of Polypropylenee which is completely moulded with elastomer. This results in a high ingress protection and stability as well as in a high strain relief level of the routed cables.The KEL-DPU 24 matches exactly the cut-out dimensions of 24-pin standard industrial connectors. For optional screw assembly just pierce the membranes on the integrated screw holes with the screw itself. The grey KEL-DPU 24 is also available with threaded bushings. When plugging or screw fixing the KEL-DPU from the inside of the enclosure the screw holes remain completely sealed by the elastomer layer.The assembly of the KEL-DPU with unterminated cables or pneumatic hoses can be done quick and easy. Simply make a small hole in the thin membrane and push the cables through.ST-B Plugs can be used for sealing pierced membranes if cables have been removed.It is also possible to integrate threaded bushings. Please ask us about your desired variant.The version with threaded bushings enables the cable entry plate to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.*4X for indoor use only
10
IP54, IP55, IP64, IP65, IP66, IP67, IP68
UL Type 12, UL Type 4X
UL94-V0
-40 C°
Afficher la représentation comprimée (1 produit)
Numéro de commande43940
Dernières modifications17.12.2024 10:52:12
Unité

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-24-21 Plaque passe-câbles pour petits tableaux de distribution/armoires de distrib...
degré de protection (IP) montéIP54, IP55, IP64, IP65, IP66, IP67, IP68
couleurgrey

ECLASS 11.1

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
degré de protection (IP) montéIP54, IP55, IP64, IP65, IP66, IP67, IP68
couleurgrey

ECLASS 11.0

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
degré de protection (IP) montéIP54, IP55, IP64, IP65, IP66, IP67, IP68
couleurgrey

ECLASS 10.1

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
degré de protection (IP) montéIP54, IP55, IP64, IP65, IP66, IP67, IP68
couleurgrey

ETIM 10.0

EC000211 Gland plate for enclosure/cabinet

ETIM 9.0

EC000211 Gland plate for enclosure/cabinet

ETIM 8.0

EC000211 Gland plate for enclosure/cabinet

ETIM 7.0

EC000211 Gland plate for small distribution boards/switchgear cabinets