Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
SIEMENS
Electric engineering, automation, process control engineering
Electrical installation, device
Modular serial built-in device for electrical circuit distributors
Indicator light for distribution board
SIEMENS
...
Electrical installation, device
Modular serial built-in device for electrical circuit distributors
Indicator light for distribution board
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
5TE5800
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
lamp socket
AAF860
color of lamp hood
AAG331
Width in units of measurement
AAT083
Installation depth
BAA211 [mm]
1
2
3
4
5
6
7
5TE58000XX02
5TE5800-0XX02
Light indicator 1 x LED, 230 V white
LIGHT SIGNAL 1 LAMP, 230 V WHITE
4001869417554
Siemens
LIGHT SIGNAL 1 LAMP, 230 V WHITE
Not applicable
Transparent
1
64.0
5TE58000XX03
5TE5800-0XX03
Light indicator 2 x LED, 60 V DC red
LIGHT SIGNAL 1 LAMP, 60 V DC RED
4001869417561
Siemens
LIGHT SIGNAL 1 LAMP, 60 V DC RED
Not applicable
red
1
64.0
5TE5800
5TE5800
Light indicator 1 x LED, 230 V red
Indicator light 1 lamp 230 V red
4001869209883
Siemens
Indicator light 1 lamp 230 V red
Not applicable
red
1
64.0
5TE5801
5TE5801
Light indicator 2 x LED, 230 V red green
Indicator light 2 lamps 230 V red green
4001869209890
Siemens
Indicator light 2 lamps 230 V red green
Not applicable
Not applicable
1
64.0
5TE5802
5TE5802
Phase signaling device 3 x LED, 230V 3 x green
Phase signaling device 3 lamps 230 V 3x green
4001869209906
Siemens
Phase signaling device 3 lamps 230 V 3x green
Not applicable
green
1
64.0
5TE5804
5TE5804
Light indicator 1 x LED, 230 V red for long cable
Indicator light 1 lamp 230 V red for long supply lines
4001869209913
Siemens
Indicator light 1 lamp 230 V red for long supply lines
Not applicable
red
1
64.0
5TE5803
5TE5803
Traffic light signaling device 3 x LED, 230 V red/yellow/green
Traffic light signaling device 3 lamps 230 V red/yellow/green
4001869357904
Siemens
Traffic light signaling device 3 lamps 230 V red/yellow/green
Not applicable
Not applicable
1
64.0
Show compressed display (7 products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
SIEMENS
- Indicator light for distribution board
Numéro de commande
5TE5800
Dernières modifications
04.05.2022 06:30:20
Unité
Mots clés
Device
Electric engineering
Electrical installation
Indicator light
Modular serial
automation
distribution board
electrical circuit distributors
process control engineering
Classifications
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-14-23-24 Voyant pour tableau modulaire
ECLASS 11.0
27-14-23-24 Voyant pour tableau modulaire
ECLASS 9.1
27-14-23-24 Voyant pour tableau modulaire
ETIM 10.0
EC001657 Indicator light for distribution board
ETIM 9.0
EC001657 Indicator light for distribution board
ETIM 8.0
EC001657 Indicator light for distribution board
ETIM 7.0
EC001657 Indicator light for distribution board