Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6ES73921BJ000AA0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Type of documentation
AAB369
Type of mechanical accessory
AAB376
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
6ES72921AV400XA0
6ES7292-1AV40-0XA0
SIMATIC S7-1200 Tin-plated joint block 20 terminals, keyed right PU 4
SIMATIC S7-1200, spare part, I/O terminal block tin-coated, coded right, CPU 1214C/1215C on input side, (4 units with 20 screws each)
4047623402459
Siemens
SIMATIC S7-1200, spare part, I/O terminal block tin-coated, coded right, C
6ES72921AP400XA0
6ES7292-1AP40-0XA0
SIMATIC S7-1200 Tin-plated joint block 14 terminals, keyed right PU 4
SIMATIC S7-1200, spare part, I/O terminal block tin-coated, coded right, CPU 1211C/1212C on input side, (4 units with 14 screws each)
4047623402428
Siemens
SIMATIC S7-1200, spare part, I/O terminal block tin-coated, coded right, C
6ES72921AL400XA0
6ES7292-1AL40-0XA0
SIMATIC S7-1200 Tin-plated joint block 11 terminals, keyed right PU 4
SIMATIC S7-1200, spare part, I/O terminal block tin-coated, coded right, Digital signal module 32CH (4 units with 11 screws each)
4047623402411
Siemens
SIMATIC S7-1200, spare part, I/O terminal block tin-coated, coded right, D
6ES72921AM400XA0
6ES7292-1AM40-0XA0
SIMATIC S7-1200 Tin-plated joint block 12 terminals, keyed right PU 4
SIMATIC S7-1200, spare part, I/O terminal block tin-coated, coded right, CPU 1214C/1215C on output side, (4 units with 12 screws each)
4047623402442
Siemens
SIMATIC S7-1200, spare part, I/O terminal block tin-coated, coded right, C
6DD16830CH3
6DD1683-0CH3
SIMATIC TDC, Fan draw-out unit for rack UR6021
SIMATIC TDC, Fan draw-out unit for rack UR6021
Siemens
SIMATIC TDC, Fan draw-out unit for rack UR6021
6ES72921AG400XA1
6ES7292-1AG40-0XA1
SIMATIC S7-1200 Tin-plated joint block 7 terminals, keyed left PU 4
SIMATIC S7-1200, spare part, I/O terminal block tin-coated, coded left, for digital signal module 8CH/16CH, (4 units with 7 screws each)
4047623402404
Siemens
SIMATIC S7-1200, spare part, I/O terminal block tin-coated, coded left, fo
6ES72921AG400XA2
6ES7292-1AG40-0XA2
SIMATIC S7-1200 Tin-plated joint block 7 terminals, keyed center PU 4
SIMATIC S7-1200, spare part, I/O terminal block tin-coated, coded center, 7 pins for voltage terminal SM 1238 Energy Meter (4 units with 7 screws each)
Siemens
SIMATIC S7-1200, spare part, I/O terminal block tin-coated, coded center,
6ES79988XC018YE0
6ES7998-8XC01-8YE0
SIMATIC Manual collection
SIMATIC Manual Collection on DVD, 5 languages, all manuals for S7-1200/1500/200/300/400, LOGO!, SIMATIC DP, PC, PG, STEP 7, Engineering software, runtime SW, SIMATIC HMI, SIMATIC NET, SIMATIC IDENT
4019169018685
Siemens
SIMATIC Manual Collection on DVD, 5 languages, all manuals for S7-1200/150
Manual
6ES79988XC018YE2
6ES7998-8XC01-8YE2
SIMATIC Manual collection Software Update Service
SIMATIC Manual Collection on DVD, 5 languages, Software Update Service within the framework of this contract, you will receive for one year all up-to-date software versions. the contract is extended automatically by 1 year if it is not canceled 3 months prior to expiration. Period of delivery and service: 1 year from date of invoice
4019169018609
Siemens
SIMATIC Manual Collection on DVD, 5 languages, Software Update Service wit
Manual
6ES73921AM001AB0
6ES7392-1AM00-1AB0
SIMATIC S7-300 Front connector 40-pin, screw terminal PU 100
SIMATIC S7-300, Front connector with screw contacts, 40-pole, 100 units per packing unit
4025515066743
Siemens
SIMATIC S7-300, Front connector with screw contacts, 40-pole, 100 units pe
6ES73921BJ000AA0
6ES7392-1BJ00-0AA0
SIMATIC S7-300 Front connector 20-pin, spring-loaded terminal
SIMATIC S7-300, Front connector for signal modules with spring-loaded contacts, 20-pole
4025515061984
Siemens
SIMATIC S7-300, Front connector for signal modules with spring-loaded cont
6ES73922XX000AA0
6ES7392-2XX00-0AA0
SIMATIC S7-300 Labeling strips For modules with 20-pin front connector PU 10
SIMATIC S7-300, Labeling strips (spare part),for size with 20-pole front connector, 10 units per packing unit
4025515062011
Siemens
SIMATIC S7-300, Labeling strips (spare part),for size with 20-pole front c
6ES73922XX100AA0
6ES7392-2XX10-0AA0
SIMATIC S7-300 Labeling strips For modules with 40-pin front connector PU 10
SIMATIC S7-300, Labeling strips (spare part),for size with 40-pole front connector, 10 units per packing unit
4025515062028
Siemens
SIMATIC S7-300, Labeling strips (spare part),for size with 40-pole front c
6ES73922XX200AA0
6ES7392-2XX20-0AA0
SIMATIC S7-300 Labeling strips For fail-safe modules PU 10
SIMATIC S7-300, Labeling strips for F modules (spare part), 10 units per packing unit
4025515062035
Siemens
SIMATIC S7-300, Labeling strips for F modules (spare part), 10 units per p
6ES73922XY000AA0
6ES7392-2XY00-0AA0
SIMATIC S7-300 Labeling cover For modules with 20-pin front connector PU 10
SIMATIC S7, labeling cover (spare part), for modules with 20-pole front connector, 10 units per packing unit
4025515062042
Siemens
SIMATIC S7, labeling cover (spare part), for modules with 20-pole front co
6ES73922XY100AA0
6ES7392-2XY10-0AA0
SIMATIC S7-300 Labeling cover For modules with 40-pin front connector PU 10
SIMATIC S7-300, Labeling cover(spare part),for size with 40-pole front connector, 10 units per packing unit
4025515062059
Siemens
SIMATIC S7-300, Labeling cover(spare part),for size with 40-pole front con
6ES73922XY200AA0
6ES7392-2XY20-0AA0
SIMATIC S7-300 Labeling cover For fail-safe modules PU 10
SIMATIC S7-300, Labeling Cover for F modules (spare part), 10 units per packing unit
4025515062066
Siemens
SIMATIC S7-300, Labeling Cover for F modules (spare part), 10 units per pa
6ES73934AA000AA0
6ES7393-4AA00-0AA0
SIMATIC S7-300 LK 393 cable guide For EX(I) modules PU 5
SIMATIC S7-300, Cable guide LK 393 for EX (I) modules Connections L+ and M are intrinsically safe the terminals fed in, 5 units per packing unit
4025515062073
Siemens
SIMATIC S7-300, Cable guide LK 393 for EX (I) modules Connections L+ and M
6ES73921BM010AA0
6ES7392-1BM01-0AA0
SIMATIC S7-300 Front connector 40-pin, spring-loaded terminal
SIMATIC S7-300, Front connector for signal modules with spring-loaded contacts, 40-pole
4025515062004
Siemens
SIMATIC S7-300, Front connector for signal modules with spring-loaded cont
Show compressed display (100 products)
Numéro de commande6ES73921BJ000AA0
Dernières modifications04.05.2022 06:30:24
Unité

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-24-22-92 Commande logique programmable (SPS, accessoires)
27-24-06-92 Commandes basées sur PC (accessoires)

ECLASS 11.0

27-24-22-92 Programmable logic control (SPS, accessories)
27-24-06-92 Commandes basées sur PC (accessoires)

ECLASS 10.1

27-24-22-92 Programmable logic control (SPS, accessories)

ECLASS 9.1

27-24-22-92 Programmable logic control (SPS, accessories)

ETIM 10.0

EC002584 Accessories/spare parts for controls

ETIM 7.0

EC002584 Accessories for controls