SIMATIC DP, 5 terminal modules TM-E15N23-01 for ET 200S for electronic modules, 15 mm width, FastConnect terminal, 2x3 terminal connections without terminal access to AUX1, AUX1 solid, 5 units per packing unit
4025515068914
Siemens
SIMATIC DP, 5 terminal modules TM-E15N23-01 for ET 200S for electronic mod
230
230
6ES71934CK300AA0
6ES7193-4CK30-0AA0
SIMATIC ET 200S TM-P30C44-A0 Spring terminals
SIMATIC DP, Terminal module TM-P30C44-A0 f. ET200S f. PM-E F PROFIsafe power module, 30 mm overall width, spring-type terminals 2x3+2x4 terminal connections, with terminal access to AUX1, AUX1 interrupted
4025515067061
Siemens
SIMATIC DP, Terminal module TM-P30C44-A0 f. ET200S f. PM-E F PROFIsafe pow
6ES71934CB700AA0
6ES7193-4CB70-0AA0
SIMATIC ET 200S TM-E15N24-01 FastConnect PU 5
SIMATIC DP, 5 terminal modules TM-E15N24-01 for ET 200S for electronic modules, 15 mm width, FastConnect terminal, 2x4 terminal connections without terminal access to AUX1, AUX1 solid, 5 units per packing unit
4025515068921
Siemens
SIMATIC DP, 5 terminal modules TM-E15N24-01 for ET 200S for electronic mod
230
230
6ES71934CC700AA0
6ES7193-4CC70-0AA0
SIMATIC ET 200S TM-P15N23-A1 FastConnect
SIMATIC DP, Terminal module TM-P15N23-A1 for ET 200S for power modules, 15 mm width, FastConnect terminal, 2x3 terminal connections with terminal access to AUX1, AUX1 continuous
4025515068969
Siemens
SIMATIC DP, Terminal module TM-P15N23-A1 for ET 200S for power modules, 15
230
230
6ES71934CD700AA0
6ES7193-4CD70-0AA0
SIMATIC ET 200S TM-P15N23-A0 FastConnect
SIMATIC DP, Terminal module TM-P15N23-A0 for ET 200S for power modules, 15 mm width, FastConnect terminal, 2x3 terminal connections with terminal access to AUX1, AUX1 interrupted
4025515068952
Siemens
SIMATIC DP, Terminal module TM-P15N23-A0 for ET 200S for power modules, 15
230
230
6ES71934CE600AA0
6ES7193-4CE60-0AA0
SIMATIC ET 200S TM-P15N22-01 FastConnect
SIMATIC DP, Terminal module TM-P15N22-01 for ET 200S for power modules, 15 mm width, FastConnect terminal, 2x2 terminal connections without terminal access to AUX1, AUX1 continuous
4025515068945
Siemens
SIMATIC DP, Terminal module TM-P15N22-01 for ET 200S for power modules, 15
230
230
6ES71934CA700AA0
6ES7193-4CA70-0AA0
SIMATIC ET 200S TM-E15N24-A1 FastConnect PU 5
SIMATIC DP, 5 terminal modules TM-E15N24-A1 for ET 200S for electronic modules 15 mm width, FastConnect terminal, 2x4 terminal connections with terminal access to AUX1, AUX1 continuous 5 units per packing unit
4025515068938
Siemens
SIMATIC DP, 5 terminal modules TM-E15N24-A1 for ET 200S for electronic mod
230
230
6ES71943AA000AA0
6ES7194-3AA00-0AA0
SIMATIC ET 200eco ECOFAST
SIMATIC DP, Connection block ECOFAST for ET 200ECO, 2x ECOFAST connections RS485, ID connector for PROFIBUS DP, Address setting
4025515068587
Siemens
SIMATIC DP, Connection block ECOFAST for ET 200ECO, 2x ECOFAST connections
6ES71957HD100XA0
6ES7195-7HD10-0XA0
SIMATIC ET 200M BM IM/IM For two IM 153-2
SIMATIC DP, Bus module for ET 200M for holding 2 IM153-2 red. for removal and insertion function during RUN operating time
4025515068723
Siemens
SIMATIC DP, Bus module for ET 200M for holding 2 IM153-2 red. for removal
6ES71957HD800XA0
6ES7195-7HD80-0XA0
SIMATIC DP, bus module BM IM157 for extended temperature range Bus module f. IM1
SIMATIC DP, bus module BM IM157 for extended temperature range Bus module f. IM157 and IM153-2 for removal and insertion function during operation
4025515069171
Siemens
SIMATIC DP, bus module BM IM157 for extended temperature range Bus module
6ES71937AA000AA0
6ES7193-7AA00-0AA0
SIMATIC ET 200iSP TM-IM/EM60S Screw terminals
SIMATIC DP, terminal module TM-IM/EM60S for ET200iSP, for holding the IM152-1 and an electronic module, screw terminals, incl. power bus termination module
4019169131711
Siemens
SIMATIC DP, terminal module TM-IM/EM60S for ET200iSP, for holding the IM15
6ES71937AA100AA0
6ES7193-7AA10-0AA0
SIMATIC ET 200iSP TM-IM/EM60S Spring terminals
SIMATIC DP, terminal module TM-IM/EM60C for ET200iSP, for holding the IM152-1 and an electronic module, spring-type terminals, incl. power bus termination module
4019169131728
Siemens
SIMATIC DP, terminal module TM-IM/EM60C for ET200iSP, for holding the IM15
6ES71937AB000AA0
6ES7193-7AB00-0AA0
SIMATIC ET 200iSP TM-IM/IM
SIMATIC DP, terminal module TM-IM/IM for ET200iSP, for holding two IM152-1, in redundant operation, incl. power bus termination module
4019169131735
Siemens
SIMATIC DP, terminal module TM-IM/IM for ET200iSP, for holding two IM152-1
6ES71957HA000XA0
6ES7195-7HA00-0XA0
SIMATIC ET 200M BM PS/IM For power supply and IM 153
SIMATIC DP, bus module f. ET200M for holding a PS and an IM153 for the function Pulling and plugging during RUN operating mode incl. bus module cover
4025515060192
Siemens
SIMATIC DP, bus module f. ET200M for holding a PS and an IM153 for the fun
6ES71957HB000XA0
6ES7195-7HB00-0XA0
SIMATIC ET 200M BM 2x40 For two 40 mm I/O modules
SIMATIC DP, Bus module for ET 200M for holding two 40 mm wide I/O modules for removal and insertion function
4025515060208
Siemens
SIMATIC DP, Bus module for ET 200M for holding two 40 mm wide I/O modules
6ES71957HC000XA0
6ES7195-7HC00-0XA0
SIMATIC ET 200M BM 1x80 For one 80 mm I/O module
SIMATIC DP, Bus module for ET 200M for holding an 80 mm wide I/O module for removal and insertion function
4025515060215
Siemens
SIMATIC DP, Bus module for ET 200M for holding an 80 mm wide I/O module fo
6ES71934CG300AA0
6ES7193-4CG30-0AA0
SIMATIC ET 200S TM-E30C44-01 Spring terminals
SIMATIC DP, 1 terminal module TM-E30C44-01 for ET 200S for electronic modules 30 mm overall width, spring-type terminals 4x 4 terminal connections without terminal access to AUX1, AUX1 continuous
4025515066323
Siemens
SIMATIC DP, 1 terminal module TM-E30C44-01 for ET 200S for electronic modu
6ES71937CA000AA0
6ES7193-7CA00-0AA0
SIMATIC ET 200iSP TM-EM/EM60S Screw terminals
SIMATIC DP, terminal module TM-EM/EM60S for ET200iSP, for two electronics modules, screw terminals
4019169131742
Siemens
SIMATIC DP, terminal module TM-EM/EM60S for ET200iSP, for two electronics
6ES71937CA100AA0
6ES7193-7CA10-0AA0
SIMATIC ET 200iSP TM-EM/EM60S Spring terminals
SIMATIC DP, terminal module TM-EM/EM60C for ET200iSP, for holding two electronic modules, spring-type terminals
4019169131759
Siemens
SIMATIC DP, terminal module TM-EM/EM60C for ET200iSP, for holding two elec
Show compressed display (152 products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
SIEMENS - Field bus, decentralized peripheral - module carrier
Numéro de commande
6ES71937AA000AA0
Dernières modifications
04.05.2022 06:30:25
Unité
Mots clés
Classifications
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-24-26-03 Bus de terrain, périquérique décentralisé - support de composant
ECLASS 11.0
27-24-26-03 Bus de terrain, périquérique décentralisé - support de composant
ECLASS 9.1
27-24-26-03 Bus de terrain, périquérique décentralisé - support de composant