Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6AG11326FD007CU0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
IO-link master present
AAB728
max. supply voltage with AC 50 Hz
AAB907 [V]
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
6AG11326BD207CA0
6AG1132-6BD20-7CA0
SIPLUS ET 200SP DQ 4x24 V DC/2 A HF -40 ... +70 °C based on 6ES7132-6BD20-0CA0
SIPLUS ET 200SP DQ 4X24VDC/2A -40 ... +70°C with conformal coating based on 6ES7132-6BD20-0CA0. DIGITAL OUTPUT MODULE, FITS TO BU-TYPE A0, COLOR CODE CC02, CHANNEL DIAGNOSIS
4047618079406
Siemens
SIPLUS ET 200SP DQ 4X24VDC/2A -40 ... +70°C with conformal coating based
false
6AG11316BF007CA0
6AG1131-6BF00-7CA0
SIPLUS ET 200SP DI 8x24 V DC HF -40 ... +70°C based on 6ES7131-6BF00-0CA0
SIPLUS ET 200SP DI 8x24VDC HF -40...+70°C with conformal coating based on 6ES7131-6BF00-0CA0 . digital input module, DI 8x 24 V DC High Feature, suitable for BU type A0, Color code CC01, channel diagnostics
4047618079413
Siemens
SIPLUS ET 200SP DI 8x24VDC HF -40...+70°C with conformal coating based on
false
6AG11316BF017BA0
6AG1131-6BF01-7BA0
SIPLUS ET 200SP DI 8x24 VDC ST -40 ... +70 °C based on 6ES7131-6BF01-0BA0
SIPLUS ET 200SP, digital input module, DI 8x DC 24V standard, -40...+70°C with conformal coating based on 6ES7131-6BF01-0BA0 . type 3 (IEC 61131), sink input, (PNP, P-reading), Packing unit: 1 piece, fits to BU-type A0, Colour Code CC01, input delay time 0,05..20ms, module diagnostics for: short-circuit of sensor supply, wire break, supply voltage
4047618090050
Siemens
SIPLUS ET 200SP, digital input module, DI 8x DC 24V standard, -40...+70°C
false
6AG11316FD017BB1
6AG1131-6FD01-7BB1
SIPLUS ET 200SP DI 4x120 ... 230 V AC ST -40 ... +70 °C based on 6ES7131-6FD01-0
SIPLUS ET 200SP, Digital input module, DI 4x 120..230V AC ST, type 3 (IEC 61131) -40...+70°C with conformal coating based on 6ES7131-6FD01-0BB1 . Packing unit: 1 piece, fits to BU-type B1, Colour Code CC41, module diagnostics
4047618090029
Siemens
SIPLUS ET 200SP, Digital input module, DI 4x 120..230V AC ST, type 3 (IEC
false
6AG11316BH017BA0
6AG1131-6BH01-7BA0
SIPLUS ET 200SP DI 16x24VDC ST -40 ... +70 °C based on 6ES7131-6BH01-0BA0
SIPLUS ET 200SP, digital input module, DI 16X DC 24V standard, -40...+70°C with conformal coating based on 6ES7131-6BH01-0BA0 . type 3 (IEC 61131), sink input, (PNP, P-reading), Packing unit: 1 Piece, passend für BU-Typ A0, Farbcode CC00, Modul-Diagnose input delay time 0,05..20ms, diagnostics wire break, diagnostics supply voltage
4047618090036
Siemens
SIPLUS ET 200SP, digital input module, DI 16X DC 24V standard, -40...+70°
false
6AG11326BF617AA0
6AG1132-6BF61-7AA0
SIPLUS ET 200SP DQ 8x24VDC/0,5A SNK BA -40 ... +70 °C based on 6ES7132-6BF61-0AA
SIPLUS ET 200SP, Digital output module, DQ 8x 24V DC/0,5A Sink Basic -40...+70°C with conformal coating based on 6ES7132-6BF60-0AA0 . suitable for BU type A0, Color code CC01
4047618090210
Siemens
SIPLUS ET 200SP, Digital output module, DQ 8x 24V DC/0,5A Sink Basic -40..
false
6AG11326BF017BA0
6AG1132-6BF01-7BA0
SIPLUS ET 200SP DQ 8x24VDC/0.5A ST -40 ... +70 °C based on 6ES7132-6BF01-0BA0
SIPLUS ET 200SP, digital output module, DQ 8x 24VDC/0.5A ST, -40...+70°C with conformal coating based on 6ES7132-6BF01-0BA0 . suitable for BU type A0, Color code CC02, Module diagnostics
4047618090227
Siemens
SIPLUS ET 200SP, digital output module, DQ 8x 24VDC/0.5A ST, -40...+70°C
false
6AG11326GD517BA0
6AG1132-6GD51-7BA0
SIPLUS ET 200SP RQ CO 4x24VDC/2A ST -40 ... +70 °C based on 6ES7132-6GD51-0BA0
SIPLUS ET 200SP RQ 4x24VDC/2A CO ST -40...+70°C with conformal coating based on 6ES7132-6GD51-0BA0 . Signal relay module changeover contact, RQ 4x 24VDC/2A CO ST, suitable for BU type A0, color code CC00, module diagnostics
4047618091903
Siemens
SIPLUS ET 200SP RQ 4x24VDC/2A CO ST -40...+70°C with conformal coating ba
false
6AG11326BH017BA0
6AG1132-6BH01-7BA0
SIPLUS ET 200SP DQ 16x24VDC/0.5A ST -40 ... +70 °C based on 6ES7132-6BH01-0BA0
SIPLUS ET 200SP, digital output module, DQ 16x 24VDC/0.5A ST -40...+70°C with conformal coating based on 6ES7132-6BH01-0BA0 . suitable for BU type A0, Color code CC00, Module diagnostics
4047618090203
Siemens
SIPLUS ET 200SP, digital output module, DQ 16x 24VDC/0.5A ST -40...+70°C
false
6AG11366DC002CA0
6AG1136-6DC00-2CA0
SIPLUS ET 200SP F-DQ 8x24VDC/0.5A PP HF -25...+60°C with conformal coating based
SIPLUS ET 200SP F-DQ 8x24VDC/0.5A PP HF -25...+60°C with conformal coating based on 6ES7136-6DC00-0CA0 . 15 MM width, Cat.4, PL e (EN ISO 13849-1) up to SIL 3 (IEC 61508)
4047618085803
Siemens
SIPLUS ET 200SP F-DQ 8x24VDC/0.5A PP HF -25...+60°C with conformal coatin
false
6AG11326FD007CU0
6AG1132-6FD00-7CU0
SIPLUS ET 200SP DQ 4x24 ... 230 V AC/2 A HF, PU 1
SIPLUS ET 200SP DQ 4x24..230VAC/2A HF -40...+70 °C With conformal coating based on 6ES7132-6FD00-0CU0 . Packing unit: 1 unit Two alternative operating modes: DQ and power control, suitable for BU type U0, color code CC20, channel diagnostics
4047618099329
Siemens
SIPLUS ET 200SP DQ 4x24..230VAC/2A HF -40...+70 °C With conformal coating
false
264.0
6AG11326HD017BB1
6AG1132-6HD01-7BB1
SIPLUS ET 200SP RQ 4x120 VDC ... 230 VAC/5 A NO ST -40 ... +70 °C based on 6ES71
SIPLUS ET 200SP, Relay module, RQ NO 4x 120V DC..230VAC/5A ST -40...70°C with conformal coating based on 6ES7132-6HD01-0BB1. suitable for BU type B0 or B1, Module diagnostics
4047618090135
Siemens
SIPLUS ET 200SP, Relay module, RQ NO 4x 120V DC..230VAC/5A ST -40...70°C
false
6AG11316BF617AA0
6AG1131-6BF61-7AA0
SIPLUS ET 200SP DI 8x24 VDC SRC BA -40 ... +70 °C based on 6ES7131-6BF61-0AA0
SIPLUS ET 200SP, digital input modul, DI 8x DC 24V SRC BA, -40...+70°C with conformal coating based on 6ES7131-6BF61-0AA0 . type 1 (IEC 61131), source Input (NPN, M-reading) Packing unit: 1 piece, fits to BU-type A0, Colour Code CC02, input delay time 0,05..20ms, module diagnostics for: supply voltage
4047618090043
Siemens
SIPLUS ET 200SP, digital input modul, DI 8x DC 24V SRC BA, -40...+70°C wi
false
6AG11316CF007AU0
6AG1131-6CF00-7AU0
SIPLUS ET 200SP DI 8x24VAC/48VUC BA
SIPLUS ET 200SP DI 8x48VUC BA -40...+70°C with Conformal Coating based on 6ES7131-6CF00-0AU0 . digital input module, DI 8x 24 V AC..48 V UC Basic, packing quantity: 1 unit, suitable for BU type U0, color code CC20, module diagnostics
4047618100650
Siemens
SIPLUS ET 200SP DI 8x48VUC BA -40...+70°C with Conformal Coating based on
false
52.8
6AG21316TF004CA0
6AG2131-6TF00-4CA0
SIPLUS ET 200SP DI 8xNAMUR HF TX RAIL based on 6ES7131-6TF00-0CA0
SIPLUS ET 200SP DI 8x NAMUR HF TX RAIL -40 ... +70°C TX with 85°C for 10 minutes with conformal coating based on 6ES7131-6TF00-0CA0 . DI 8x NAMUR High Feature, suitable for BU type A0, Color code CC01, channel diagnostics
4047618077938
Siemens
SIPLUS ET 200SP DI 8x NAMUR HF TX RAIL -40 ... +70°C TX with 85°C for 10
false
6AG21326BD204BA0
6AG2132-6BD20-4BA0
SIPLUS ET 200SP DQ 4x24 V DC/2 A ST TX RAIL based on 6ES7132-6BD20-0BA0
SIPLUS ET 200SP DQ 4X24VDC/2A ST TX RAIL -40 ... +70°C TX with 85°C for 10 minutes with conformal coating based on 6ES7132-6BD20-0BA0 . suitable for BU type A0, Color code CC02, Module diagnostics
4047618077617
Siemens
SIPLUS ET 200SP DQ 4X24VDC/2A ST TX RAIL -40 ... +70°C TX with 85°C for
false
6AG21326BF004CA0
6AG2132-6BF00-4CA0
SIPLUS ET 200SP DQ 8x24 VDC/0.5 A ST TX RAIL based on 6ES7132-6BF00-0CA
SIPLUS ET 200SP DQ 8X24VDC/ 0.5A TX RAIL -40 ... +70°C TX with 85°C for 10 minutes with conformal coating based on 6ES7132-6BF00-0CA0 . Fits BU type A0, Color code CC02, Channel Diagnose
4047618077501
Siemens
SIPLUS ET 200SP DQ 8X24VDC/ 0.5A TX RAIL -40 ... +70°C TX with 85°C for
false
6AG21316BH014BA0
6AG2131-6BH01-4BA0
SIPLUS ET 200SP DI 16x24VDC ST TX RAIL based on 6ES7131-6BH01-0BA0
SIPLUS ET 200SP DI 16X24VDC ST TX RAIL -40…+70°C TX with 85°C for 10min with conformal coating based on 6ES7131-6BH01-0BA0 . type 3 (IEC 61131), sink input, (PNP, P-reading), Packing unit: 1 Piece, fits to BU-type A0, Colour Code CC00, input delay time 0,05..20ms, diagnostics wire break, diagnostics supply voltage
4047618089610
Siemens
SIPLUS ET 200SP DI 16X24VDC ST TX RAIL -40…+70°C TX with 85°C for 10min
false
6AG21326BH014BA0
6AG2132-6BH01-4BA0
SIPLUS ET 200SP DQ 16x24VDC/0.5A ST TX RAIL based on 6ES7132-6BH01-0BA0
SIPLUS ET 200SP DQ 16X24VDC/ 0.5A TX RAIL -40…+70°C TX with 85°C for 10min with conformal coating based on 6ES7132-6BH01-0BA0 . (PNP,P-switching) Packing unit: 1 piece, fits to BU-type A0, Colour Code CC00, substitute value output, module diagnostics for: short-circuit to L+ and ground, wire break, supply voltage
4047618089634
Siemens
SIPLUS ET 200SP DQ 16X24VDC/ 0.5A TX RAIL -40…+70°C TX with 85°C for 10
false
Show compressed display (253 products)
Numéro de commande6AG11326FD007CU0
Dernières modifications04.05.2022 06:30:25
Unité

Classifications

CNS

CNSERPBASE Object Properties
Order Number6AG11326FD007CU0

ECLASS 14.0

27-24-26-04 Bus de terrain, périphériques décentralisés - module d'entrées/sorties numériques
Nombre d'entrées0
Nombre de sorties4
Nom du fabricantSiemens
MarqueSIPLUS
Famille de produits du fabricantET 200SP
Racine du produit du fabricantDigital module output
perte en puissance9.0

ECLASS 11.0

27-24-26-04 Bus de terrain, périphérique décentralisé - module entrée/sortie numérique
avec IO-link masterfalse
Nombre d'interfaces HW Industrial Ethernet0
Nombre d'interfaces HW parallèle0
Nombre d'interfaces HW série RS2320
Nombre d'interfaces HW série RS4220
Nombre d'interfaces HW série TTY0
Number of HW interfaces Wireless0
Number of HW interfaces, other0
fixation par l’avanttrue
fixation sur racktrue
avec interface optiquefalse
avec composants systèmetrue
Adapté aux fonctions de sécurité (O/N)false
Nombre d'entrées0
Nombre de sorties4
profondeur58.0
fixation sur railtrue
avec connexion au bus de terrain via un coupleur de bus séparétrue
Indice de protection IPIP20
Protection contre les courts-circuits, sorties disponibles (O/N)false
tension de sortie minimum admissible20.0
wall mounting/direct mounting possiblefalse
digital outputs, configurabletrue
Nom du fabricantSiemens
BrandSIPLUS
Number of inputs, digital0
Nombre de sorties, numériques4
Manufacturer product familyET 200SP
Manufacturer product rootDigital module output
perte en puissance9.0
type de tension de sortieAC
courant de sortie2.0
Tension max. adm.264.0
temporisation minimum lors d'un changement de signal40.0
temporisation maximum lors d'un changement de signal20.0
tension d'alimentation c.a. 50 Hz maximum264.0
tension d'alimentation c.a. 60 Hz maximum264.0
tension d'alimentation c.a. 50 Hz minimum20.4
tension d'alimentation c.a. 60 Hz minimum20.4

ECLASS 9.1

27-24-26-04 Bus de terrain, périphérique décentralisé - module entrée/sortie numérique
avec IO-link masterfalse
Nombre d'interfaces HW Industrial Ethernet0
Nombre d'interfaces HW parallèle0
Nombre d'interfaces HW série RS2320
Nombre d'interfaces HW série RS4220
Nombre d'interfaces HW série TTY0
Number of HW interfaces Wireless0
Number of HW interfaces, other0
fixation par l’avanttrue
fixation sur racktrue
avec interface optiquefalse
avec composants systèmetrue
Adapté aux fonctions de sécurité (O/N)false
Nombre d'entrées0
Nombre de sorties4
hauteur73.0
profondeur58.0
fixation sur railtrue
avec connexion au bus de terrain via un coupleur de bus séparétrue
Largeur20.0
Indice de protection IPIP20
Protection contre les courts-circuits, sorties disponibles (O/N)false
tension de sortie minimum admissible20.0
wall mounting/direct mounting possiblefalse
digital outputs, configurabletrue
Nom du fabricantSiemens
BrandSIPLUS
Number of inputs, digital0
Nombre de sorties, numériques4
Manufacturer product familyET 200SP
Manufacturer product rootDigital module output
perte en puissance9.0
type de tension de sortieAC
courant de sortie2.0
Tension max. adm.264.0
temporisation minimum lors d'un changement de signal40.0
temporisation maximum lors d'un changement de signal20.0
tension d'alimentation c.a. 50 Hz maximum264.0
tension d'alimentation c.a. 60 Hz maximum264.0
tension d'alimentation c.a. 50 Hz minimum20.4
tension d'alimentation c.a. 60 Hz minimum20.4

ETIM 10.0

EC001599 Fieldbus, decentr. periphery - digital I/O module
IO link masterfalse
Number of HW-interfaces industrial Ethernet0
Number of HW-interfaces parallel0
Number of HW-interfaces RS-2320
Number of HW-interfaces RS-4220
Number of HW-interfaces serial TTY0
Number of HW-interfaces Wireless0
Number of HW-interfaces other0
Front built-in possibletrue
Rack-assembly possibletrue
With optical interfacefalse
System accessorytrue
Suitable for safety functionsfalse
Depth58.0
Rail mounting possibletrue
Fieldbus connection over separate bus coupler possibletrue
Degree of protection (IP)IP20
Short-circuit protection, outputs availablefalse
Permitted voltage at output20.0
Wall mounting/direct mountingfalse
Digital outputs configurabletrue
Number of digital inputs0
Number of digital outputs4
Type of output voltageAC
Output current2.0
Time delay at signal exchange40.0
Supply voltage AC 50 Hz264.0
Supply voltage AC 60 Hz264.0

ETIM 9.0

EC001599 Fieldbus, decentr. periphery - digital I/O module
IO link masterfalse
Number of HW-interfaces industrial Ethernet0
Number of HW-interfaces parallel0
Number of HW-interfaces RS-2320
Number of HW-interfaces RS-4220
Number of HW-interfaces serial TTY0
Number of HW-interfaces Wireless0
Number of HW-interfaces other0
Front built-in possibletrue
Rack-assembly possibletrue
With optical interfacefalse
System accessorytrue
Suitable for safety functionsfalse
Depth58.0
Rail mounting possibletrue
Fieldbus connection over separate bus coupler possibletrue
Degree of protection (IP)IP20
Short-circuit protection, outputs availablefalse
Permitted voltage at output20.0
Wall mounting/direct mountingfalse
Digital outputs configurabletrue
Number of digital inputs0
Number of digital outputs4
Type of output voltageAC
Output current2.0
Time delay at signal exchange40.0
Supply voltage AC 50 Hz264.0
Supply voltage AC 60 Hz264.0

ETIM 8.0

EC001599 Fieldbus, decentr. periphery - digital I/O module
IO link masterfalse
Number of HW-interfaces industrial Ethernet0
Number of HW-interfaces parallel0
Number of HW-interfaces RS-2320
Number of HW-interfaces RS-4220
Number of HW-interfaces serial TTY0
Number of HW-interfaces Wireless0
Number of HW-interfaces other0
Front built-in possibletrue
Rack-assembly possibletrue
With optical interfacefalse
System accessorytrue
Suitable for safety functionsfalse
Depth58.0
Rail mounting possibletrue
Fieldbus connection over separate bus coupler possibletrue
Degree of protection (IP)IP20
Short-circuit protection, outputs availablefalse
Permitted voltage at output20.0
Wall mounting/direct mountingfalse
Digital outputs configurabletrue
Number of digital inputs0
Number of digital outputs4
Type of output voltageAC
Output current2.0
Time delay at signal exchange40.0
Supply voltage AC 50 Hz264.0
Supply voltage AC 60 Hz264.0

ETIM 7.0

EC001599 Fieldbus, decentr. periphery - digital I/O module
IO link masterfalse
Number of HW-interfaces industrial Ethernet0
Number of HW-interfaces parallel0
Number of HW-interfaces RS-2320
Number of HW-interfaces RS-4220
Number of HW-interfaces serial TTY0
Number of HW-interfaces Wireless0
Number of HW-interfaces other0
Front build in possibletrue
Rack-assembly possibletrue
With optical interfacefalse
System accessorytrue
Suitable for safety functionsfalse
Depth58.0
Rail mounting possibletrue
Fieldbus connection over separate bus coupler possibletrue
Degree of protection (IP)IP20
Short-circuit protection, outputs availablefalse
Permitted voltage at output20.0
Wall mounting/direct mountingfalse
Digital outputs configurabletrue
Number of digital inputs0
Number of digital outputs4
Type of output voltageAC
Output current2.0
Time delay at signal exchange40.0
Supply voltage AC 50 Hz264.0
Supply voltage AC 60 Hz264.0