Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6GT28116AA100AA0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Diameter
AAC895 [mm]
number of electrical connections for external aerial
AAF553
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
6GT28116CA104AA0
6GT2811-6CA10-4AA0
SIMATIC RF600 Reader RF685R ARIB Interfaces: Ethernet M12 PROFINET M12 1 integr
SIMATIC RF600 Reader RF685R ARIB Interfaces: Ethernet M12 PROFINET M12 1 integrated antenna+1 ext. antenna port, 4 dig. inputs/ 4 dig. outputs, 24V DC IP65 -25 to +55 °C without accessories
4047622381373
Siemens
SIMATIC RF600 Reader RF685R ARIB Interfaces: Ethernet M12 PROFINET M12 1
1
6GT28316AA50
6GT2831-6AA50
SIMATIC RF1000 Access control reader RF1060R ISO 14443 A/B Mifare, ISO15693 USB
SIMATIC RF1000 Access control reader RF1060R ISO 14443 A/B Mifare, ISO15693 USB port IP 65 front, -25 to +55 °C 90 x 62 x 25 mm LxWxH with integrated antenna, incl. 1.8 m connecting cable
4034106025618
Siemens
SIMATIC RF1000 Access control reader RF1060R ISO 14443 A/B Mifare, ISO156
6GT28011BA10
6GT2801-1BA10
SIMATIC RF300 Reader RF310R (GEN2) RS422 interface (3964R) IP67. -25 to +70 °
SIMATIC RF300 Reader RF310R (GEN2) RS422 interface (3964R) IP67. -25 to +70 °C, 55x 75x 30 mm, with integrated antenna
4047622417942
Siemens
SIMATIC RF300 Reader RF310R (GEN2) RS422 interface (3964R) IP67. -25 to
6GT28012BA10
6GT2801-2BA10
SIMATIC RF300 Reader RF340R (GEN2) RS422 interface (3964R) IP67. -25 to +70 °
SIMATIC RF300 Reader RF340R (GEN2) RS422 interface (3964R) IP67. -25 to +70 °C, 75x 75x 41 mm with integrated antenna
4047622417959
Siemens
SIMATIC RF300 Reader RF340R (GEN2) RS422 interface (3964R) IP67. -25 to
6GT28014BA10
6GT2801-4BA10
SIMATIC RF300 Reader RF350R (GEN2) RS422 interface (3964R) without antenna IP
SIMATIC RF300 Reader RF350R (GEN2) RS422 interface (3964R) without antenna IP65, -25 to +70 °C, 75x 75x 41 mm, can be operated with: ANT 1, 3, 3 NO, 8, 12, 18, 30
4047622417966
Siemens
SIMATIC RF300 Reader RF350R (GEN2) RS422 interface (3964R) without ante
1
6GT28218AC40
6GT2821-8AC40
SIMATIC RF300 Reader RF280R (ASCII/Scanmode) RS232 interface IP67, -10 to +60 °C
SIMATIC RF300 Reader RF280R (ASCII/Scanmode) RS232 interface IP67, -10 to +60 °C, 160x 80x 41 mm with integrated antenna
4047622501030
Siemens
SIMATIC RF300 Reader RF280R (ASCII/Scanmode) RS232 interface IP67, -10 to
6GT28216AC40
6GT2821-6AC40
SIMATIC RF200 Reader RF260R RS232 interface (ASCII/Scanmode) IP67, -25 to +70
SIMATIC RF200 Reader RF260R RS232 interface (ASCII/Scanmode) IP67, -25 to +70 °C 75x 75x 40 mm with integrated antenna
4034106024550
Siemens
SIMATIC RF200 Reader RF260R RS232 interface (ASCII/Scanmode) IP67, -25 t
6GT28215AC40
6GT2821-5AC40
SIMATIC RF200 Reader RF250R with RS232 interface (ASCII/Scanmode) without antenn
SIMATIC RF200 Reader RF250R with RS232 interface (ASCII/Scanmode) without antenna IP65, -25 to +70 °C, 50x 50x 30 mm, can be operated with: ANT 1, 3, 3 NO, 8, 12, 18, 30
4034106024574
Siemens
SIMATIC RF200 Reader RF250R with RS232 interface (ASCII/Scanmode) without\
1
6GT28215AC10
6GT2821-5AC10
SIMATIC RF200 Reader RF250R with RS422 interface (3964R) without antenna IP65, -
SIMATIC RF200 Reader RF250R with RS422 interface (3964R) without antenna IP65, -25 to +70 °C, 50x 50x 30 mm, can be operated with: ANT 1, 3, 3 NO, 8, 12, 18, 30
4034106024567
Siemens
SIMATIC RF200 Reader RF250R with RS422 interface (3964R) without antenna I
1
6GT28214AC40
6GT2821-4AC40
SIMATIC RF200 Reader RF240R RS232 interface (ASCII/Scanmode) IP67, -25 to +70
SIMATIC RF200 Reader RF240R RS232 interface (ASCII/Scanmode) IP67, -25 to +70 °C 50x 50x 30 mm with integrated antenna
4034106024543
Siemens
SIMATIC RF200 Reader RF240R RS232 interface (ASCII/Scanmode) IP67, -25 t
6GT28116AA100AA0
6GT2811-6AA10-0AA0
SIMATIC RF600 Reader RF680R ETSI Interface Ethernet M12, PROFINET M12, 4 antenn
SIMATIC RF600 Reader RF680R ETSI Interface Ethernet M12, PROFINET M12, 4 antennas, 4 dig. inputs/ 4 dig. outputs, 24 V DC IP65 -25 to +55 °C without accessories and antennas
4047622103753
Siemens
SIMATIC RF600 Reader RF680R ETSI Interface Ethernet M12, PROFINET M12, 4
4
6GT28116AA101AA0
6GT2811-6AA10-1AA0
SIMATIC RF600 Reader RF680R FCC Interfaces Ethernet M12, PROFINET M12, 4 antenn
SIMATIC RF600 Reader RF680R FCC Interfaces Ethernet M12, PROFINET M12, 4 antennas, 4 dig. inputs/ 4 dig. outputs, 24 V DC IP65 -25 to +55 °C without accessories and antennas
4047622169216
Siemens
SIMATIC RF600 Reader RF680R FCC Interfaces Ethernet M12, PROFINET M12, 4
4
6GT28116AA102AA0
6GT2811-6AA10-2AA0
SIMATIC RF600 Reader RF680R CMIIT Interfaces: Ethernet M12, PROFINET M12, 4 ant
SIMATIC RF600 Reader RF680R CMIIT Interfaces: Ethernet M12, PROFINET M12, 4 antennas, 4 dig. inputs/ 4 dig. outputs, 24 V DC IP65 -25 to +55 °C without accessories and antennas
4047622169223
Siemens
SIMATIC RF600 Reader RF680R CMIIT Interfaces: Ethernet M12, PROFINET M12,
4
6GT28116AB200AA0
6GT2811-6AB20-0AA0
SIMATIC RF600 Reader RF650R ETSI Interface Ethernet RJ45, 4 antennas, 4 dig. in
SIMATIC RF600 Reader RF650R ETSI Interface Ethernet RJ45, 4 antennas, 4 dig. inputs/ 4 dig. outputs, 24V DC IP30 -25 to +55 °C without accessories and antennas
4047622169537
Siemens
SIMATIC RF600 Reader RF650R ETSI Interface Ethernet RJ45, 4 antennas, 4 d
4
6GT28116AB201AA0
6GT2811-6AB20-1AA0
SIMATIC RF600 Reader RF650R FCC Interfaces Ethernet RJ45, 4 antennas, 4 dig. in
SIMATIC RF600 Reader RF650R FCC Interfaces Ethernet RJ45, 4 antennas, 4 dig. inputs/ 4 dig. outputs, 24V DC IP30 -25 to +55 °C without accessories and antennas
4047622169544
Siemens
SIMATIC RF600 Reader RF650R FCC Interfaces Ethernet RJ45, 4 antennas, 4 d
4
6GT28116AB202AA0
6GT2811-6AB20-2AA0
SIMATIC RF600 Reader RF650R CMIIT Interfaces: Ethernet RJ45 4 antennas, 4 dig.
SIMATIC RF600 Reader RF650R CMIIT Interfaces: Ethernet RJ45 4 antennas, 4 dig. inputs/ 4 dig. outputs, 24V DC IP30 -25 to +55 °C without accessories and antennas
4047622169551
Siemens
SIMATIC RF600 Reader RF650R CMIIT Interfaces: Ethernet RJ45 4 antennas, 4
4
6GT28116CA100AA0
6GT2811-6CA10-0AA0
SIMATIC RF600 Reader RF685R ETSI Interface Ethernet M12 PROFINET M12 1 integrat
SIMATIC RF600 Reader RF685R ETSI Interface Ethernet M12 PROFINET M12 1 integrated antenna+1 ext. antenna port, 4 dig. inputs/ 4 dig. outputs, 24V DC IP65 -25 to +55 °C without accessories
4047622103807
Siemens
SIMATIC RF600 Reader RF685R ETSI Interface Ethernet M12 PROFINET M12 1 in
1
6GT28116CA101AA0
6GT2811-6CA10-1AA0
SIMATIC RF600 Reader RF685R FCC Interfaces: Ethernet M12 PROFINET M12 1 integra
SIMATIC RF600 Reader RF685R FCC Interfaces: Ethernet M12 PROFINET M12 1 integrated antenna+1 ext. antenna port, 4 dig. inputs/ 4 dig. outputs, 24V DC IP65 -25 to +55 °C without accessories
4047622169513
Siemens
SIMATIC RF600 Reader RF685R FCC Interfaces: Ethernet M12 PROFINET M12 1 i
1
6GT28116CA102AA0
6GT2811-6CA10-2AA0
SIMATIC RF600 Reader RF685R CMIIT Interfaces: Ethernet M12 PROFINET M12 1 integ
SIMATIC RF600 Reader RF685R CMIIT Interfaces: Ethernet M12 PROFINET M12 1 integrated antenna+1 ext. antenna port, 4 dig. inputs/ 4 dig. outputs, 24V DC IP65 -25 to +55 °C without accessories
4047622169520
Siemens
SIMATIC RF600 Reader RF685R CMIIT Interfaces: Ethernet M12 PROFINET M12 1
1
Show compressed display (59 products)
Numéro de commande6GT28116AA100AA0
Dernières modifications04.05.2022 06:30:27
Unité

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-28-04-01 Identification, RFID

ECLASS 11.0

27-28-04-01 Identification, RFID

ECLASS 9.1

27-28-04-01 Identification, RFID

ETIM 10.0

EC002998 RFID reader

ETIM 9.0

EC002998 RFID reader

ETIM 8.0

EC002998 RFID reader

ETIM 7.0

EC002998 RFID reader