Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
SIEMENS
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Cable carrier system
Shank/profile bar
SIEMENS
...
Electrical insulation and connecting material
Cable carrier system
Shank/profile bar
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
6ES73901AF850AA0
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
suitable for circuit integrity
AAF986
thickness of material
AAG011 [mm]
1
2
6ES73901AF850AA0
6ES7390-1AF85-0AA0
SIMATIC S7-300 585 mm For ET 200iSP in 650 mm cabinet
SIMATIC S7-300, mounting rail L=585 mm for mounting ET200iSP in 650 mm control cabinet
4025515071686
Siemens
SIMATIC S7-300, mounting rail L=585 mm for mounting ET200iSP in 650 mm con
true
3.0
6ES73901AJ850AA0
6ES7390-1AJ85-0AA0
SIMATIC S7-300 885 mm For ET 200iSP in 900 mm cabinet
SIMATIC S7-300, mounting rail L=885 mm for mounting ET200iSP in 900 mm control cabinet
4025515071693
Siemens
SIMATIC S7-300, mounting rail L=885 mm for mounting ET200iSP in 900 mm con
true
3.0
Show compressed display (2 products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
SIEMENS
- Shank/profile bar
Numéro de commande
6ES73901AF850AA0
Dernières modifications
04.05.2022 06:30:43
Unité
Mots clés
Cable carrier system
Electric engineering
Electrical insulation
automation
bar
connecting material
process control engineering
Classifications
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-40-05-01 Profilé (plateforme pour câbles)
ECLASS 13.0
27-40-05-01 Profilé (plateforme pour câbles)
ECLASS 11.0
27-40-05-01 Profilé (plateforme pour câbles)
ECLASS 9.1
27-40-05-01 Profilé (plateforme pour câbles)
ETIM 10.0
EC000386 Mounting rail/-profile
ETIM 9.0
EC000386 Mounting rail/-profile
ETIM 8.0
EC000386 Mounting rail/-profile
ETIM 7.0
EC000386 Support/profile rail