Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AF200X0.125-BM

Expand Table
1/5
Vignette
PREVIEWPERLINE
Référence
CNSORDERNO
Accessories Part No.
PNA
Bore Size
BR
Stroke
STROKE [Pouce]
Body Options
TWAB
Acting
ACTING
Rear End Cap Mounting Style
MNTR
Front End Cap Mounting Style
MNTF
Rod Extension
EE
Rod Extension Length
EEL [Pouce]
Bumper Option
B
Rod End Style
RT
1
2
3
4
5
6
AF106X0.125-BM
(NO ACCESSORIES)
1 1/16" (106)
0.125
Thick Walled Aluminum Body [A]
Double Acting, Single End Rod [F]
Standard Counterbored Mounting Holes [BM]
Standard Counterbored Mounting Holes [BM]
Standard Rod Extension
0.000
Without Bumpers
Standard Female Thread 5/16-24 UNF-2B
AF150X0.125-BM
(NO ACCESSORIES)
1 1/2" (150)
0.125
Thick Walled Aluminum Body [A]
Double Acting, Single End Rod [F]
Standard Counterbored Mounting Holes [BM]
Standard Counterbored Mounting Holes [BM]
Standard Rod Extension
0.000
Without Bumpers
Standard Female Thread 3/8-24 UNF-2B
AF200X0.125-BM
(NO ACCESSORIES)
2" (200)
0.125
Thick Walled Aluminum Body [A]
Double Acting, Single End Rod [F]
Standard Counterbored Mounting Holes [BM]
Standard Counterbored Mounting Holes [BM]
Standard Rod Extension
0.000
Without Bumpers
Standard Female Thread 1/2-20 UNF-2B
AF250X0.125-BM
(NO ACCESSORIES)
2 1/2" (250)
0.125
Thick Walled Aluminum Body [A]
Double Acting, Single End Rod [F]
Standard Counterbored Mounting Holes [BM]
Standard Counterbored Mounting Holes [BM]
Standard Rod Extension
0.000
Without Bumpers
Standard Female Thread 1/2-20 UNF-2B
AF300X0.125-BM
(NO ACCESSORIES)
3" (300)
0.125
Thick Walled Aluminum Body [A]
Double Acting, Single End Rod [F]
Standard Counterbored Mounting Holes [BM]
Standard Counterbored Mounting Holes [BM]
Standard Rod Extension
0.000
Without Bumpers
Standard Female Thread 5/8-18 UNF-2B
AF400X0.125-BM
(NO ACCESSORIES)
4" (400)
0.125
Thick Walled Aluminum Body [A]
Double Acting, Single End Rod [F]
Standard Counterbored Mounting Holes [BM]
Standard Counterbored Mounting Holes [BM]
Standard Rod Extension
0.000
Without Bumpers
Standard Female Thread 3/4-16 UNF-2B
Show compressed display (6 configurable products)
Numéro de commandeAF200X0.125-BM
ShorttextAlternate Body F-Plus
Dernières modifications17.11.2023 08:26:13
Unité
Mots clés

Classifications

Par fonctionnalité

BYFUNC_POSITIONING Positionner
BYFUNC_DRIVING Entrainer

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-01-01-03 Vérin compact (pneumatique)

ECLASS 10.1

27-29-03-01 Vérin compact (pneumatique)

ECLASS 9.0

27-29-03-01 Compact cylinder (pneumatics)
Add at least 2 products with