Browse
All Manufacturers
FR
Login
Register for free
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
27-rotating_shaft
BD10 - Internal thread with keyway at both ends
HEFA
27-rotating_shaft
BD10 - Internal thread with keyway at both ends
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BD10HU-D6-L20-M3-N3-LA0-A2
Vertical Mode
Expand Table
Reset filters
EN
1/5
CNSORDERNO
CNSORDERNO
Code
CODE
type
LX
Material_(international)
MAT
Material_(solar)
MAT1
Surface_treatment
SUR
D
D [mm]
DH7T
DH7T [mm]
DG6T
DG6T [mm]
L
L [mm]
M(coarse thread) selection
M
N(coarse thread) selection
N
LA
LA [mm]
A
A [mm]
Add a second keyway
BBB
LB
LB [mm]
1
2
3
4
5
6
BD10HF-D6-L20-M3-N3-LA0-A2
BD10HF
D tolerance h7
45
S45C
Blackening
6.0
0/-0.012
0
20.0
3
3
0
2
nothing
0
BD10HN-D6-L20-M3-N3-LA0-A2
BD10HN
D tolerance h7
45
S45C
Electroless_nickel_plating
6.0
0/-0.012
0
20.0
3
3
0
2
nothing
0
BD10HU-D6-L20-M3-N3-LA0-A2
BD10HU
D tolerance h7
0Cr18Ni9
SUS304
-
6.0
0/-0.012
0
20.0
3
3
0
2
nothing
0
BD10GF-D6-L20-M3-N3-LA0-A2
BD10GF
D tolerance g6
45
S45C
Blackening
6.0
0
-0.004/-0.012
20.0
3
3
0
2
nothing
0
BD10GN-D6-L20-M3-N3-LA0-A2
BD10GN
D tolerance g6
45
S45C
Electroless_nickel_plating
6.0
0
-0.004/-0.012
20.0
3
3
0
2
nothing
0
BD10GU-D6-L20-M3-N3-LA0-A2
BD10GU
D tolerance g6
0Cr18Ni9
SUS304
-
6.0
0
-0.004/-0.012
20.0
3
3
0
2
nothing
0
Show compressed display (6 configurable products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
HEFA
- BD10
Shorttext
Internal thread with keyway at both ends
Dernières modifications
19.12.2025 08:11:59
Unité
Mots clés
Keyway
both ends
internal thread
Classifications
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Charger la géométrie
Add one more to start
Comparer (0/4)