Browse
All Manufacturers
FR
Login
Register for free
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Adjustable hand levers, tension levers
GN 300.7 Adjustable Hand Levers with Increased Clamping Force, Internal Thread, Stainless Steel
GN 300.7 - Adjustable Hand Levers, Zinc Die Casting, Insert Steel, with Internal Thread, with Increased Clamping Force
Ganter
...
GN 300.7 - Adjustable Hand Levers, Zinc Die Casting, Insert Steel, with Internal Thread, with Increased Clamping Force
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Adjustable Hand Lever, Zinc Die Casting GN 300.7-78-M8-SZ
Vertical Mode
Expand Table
Reset filters
EN
1/5
GANTER PARTNUMBER
PARTNUMBER
L1 [mm]
D1 [mm]
D3 [mm]
D4 [mm]
H1 [mm]
H3 [mm]
Stroke
H4 [mm]
min.
T [mm]
Color
FARBE
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
GN 300.7-63-M6-OS
63
M6
24
17.5
34.5
48.5
4
12.5
Orange (textured finish)
0.0990
84879090
YES
Product details
GN 300.7-63-M6-RS
63
M6
24
17.5
34.5
48.5
4
12.5
Red (textured finish)
0.0990
84879090
YES
Product details
GN 300.7-63-M6-SR
63
M6
24
17.5
34.5
48.5
4
12.5
Silver (textured finish)
0.0990
84879090
YES
Product details
GN 300.7-63-M6-SW
63
M6
24
17.5
34.5
48.5
4
12.5
Black (textured finish)
0.0990
84879090
YES
Product details
GN 300.7-63-M6-SZ
63
M6
24
17.5
34.5
48.5
4
12.5
Black (silk finish)
0.0990
84879090
YES
Product details
GN 300.7-78-M8-CR
78
M8
25
21.0
39.5
58.5
4
14.0
Chrome plated
0.1510
84879090
YES
Product details
GN 300.7-78-M8-OS
78
M8
25
21.0
39.5
58.5
4
14.0
Orange (textured finish)
0.1510
84879090
YES
Product details
GN 300.7-78-M8-RS
78
M8
25
21.0
39.5
58.5
4
14.0
Red (textured finish)
0.1510
84879090
YES
Product details
GN 300.7-78-M8-SR
78
M8
25
21.0
39.5
58.5
4
14.0
Silver (textured finish)
0.1510
84879090
YES
Product details
GN 300.7-78-M8-SW
78
M8
25
21.0
39.5
58.5
4
14.0
Black (textured finish)
0.1510
84879090
YES
Product details
GN 300.7-78-M8-SZ
78
M8
25
21.0
39.5
58.5
4
14.0
Black (silk finish)
0.1510
84879090
YES
Product details
GN 300.7-92-M10-CR
92
M10
30
24.0
46.5
68.5
4
18.0
Chrome plated
0.2190
84879090
YES
Product details
GN 300.7-92-M10-OS
92
M10
30
24.0
46.5
68.5
4
18.0
Orange (textured finish)
0.2190
84879090
YES
Product details
GN 300.7-92-M10-RS
92
M10
30
24.0
46.5
68.5
4
18.0
Red (textured finish)
0.2190
84879090
YES
Product details
GN 300.7-92-M10-SR
92
M10
30
24.0
46.5
68.5
4
18.0
Silver (textured finish)
0.2190
84879090
YES
Product details
GN 300.7-92-M10-SW
92
M10
30
24.0
46.5
68.5
4
18.0
Black (textured finish)
0.2190
84879090
YES
Product details
GN 300.7-92-M10-SZ
92
M10
30
24.0
46.5
68.5
4
18.0
Black (silk finish)
0.2190
84879090
YES
Product details
GN 300.7-108-M12-CR
108
M12
35
30.0
56.5
82.0
5
26.5
Chrome plated
0.3680
84879090
YES
Product details
GN 300.7-108-M12-OS
108
M12
35
30.0
56.5
82.0
5
26.5
Orange (textured finish)
0.3680
84879090
YES
Product details
Show compressed display (24 products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Ganter
- GN 300.7
Numéro de commande
GN 300.7-78-M8-SZ
Shorttext
Adjustable Hand Levers, Zinc Die Casting, Insert Steel, with Internal Thread, with Increased Clamping Force
Dernières modifications
09.04.2026 11:52:26
Unité
Mots clés
Adjustable hand levers
Clamping Force
Increased
Insert
Internal Thread
Stainless Steel
Steel
Tensioning
Zinc Die Casting
clamping
levers
parts
switching
tension levers
Classifications
Par fonctionnalité
BYFUNC_CONTROLING Commander
CNS
CNSERPBASE Object Properties
Order Number
GN 300.7-78-M8-SZ
Certificat RoHS
YES
Customs Tariff Number
84879090
CNSPHYPROP Physical Properties
ECLASS 14.0
23-01-05-01 Levier de serrage
ECLASS 10.1
23-01-05-01 Levier de serrage
ECLASS 10.0.1
23-01-05-01 Levier de serrage
ECLASS 9.1
23-01-05-01 Levier de serrage
ECLASS 9.0
23-01-05-01 Clamping lever
ECLASS 8.1
23-01-05-01 Clamping lever
ECLASS 8.0
23-01-05-01 Clamping lever
ECLASS 7.1
23-01-05-01 Clamping lever
ECLASS 7.0
23-01-05-01 Clamping lever
ECLASS 6.2
23-01-05-01 Clamping lever
ECLASS 6.1
23-01-05-01 Clamping lever
ECLASS 6.0
23-01-05-01 Clamping lever
ECLASS 5.1
23-01-05-01 Levier de serrage
Compare multiple parts
Add at least 2 products with
Charger la géométrie
Add one more to start
Comparer (0/4)