Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HSG-4-R-100-N-GG-AB_FMS

Expand Table
EN
1/5
order code
TYP
stroke length
HUB [mm]
stroke position
HUBST [mm]
ratio
I
material
GEHAUSEM
input shaft
ANTRZ
running nut
L
trapezoidal spindle
DK
input shaft diameter
W [mm]
housing height
H1 [mm]
housing length
H10 [mm]
housing width
H16 [mm]
1
2
3
4
5
6
7
8
9
10
HSG-0-R
100
0
4:1
Al
AB
FMS
Tr 16x4
9.000
50.000
60.000
50.000
HSG-1-R
100
0
4:1
GG
AB
FMS
Tr 18x4
10.000
62.000
80.000
72.000
HSG-2-R
100
0
4:1
GG
AB
FMS
Tr 20x4
14.000
75.000
100.000
85.000
HSG-3-R
100
0
6:1
GG
AB
FMS
Tr 30x6
16.000
82.000
130.000
105.000
HSG-4-R
100
0
7:1
GG
AB
FMS
Tr 40x7
20.000
117.000
180.000
145.000
HSG-5-R
100
0
9:1
GG
AB
FMS
Tr 60x9
25.000
160.000
200.000
165.000
HSG-200-R
100
0
10:1
GG
AB
FMS
Tr 70x10
30.000
165.000
240.000
220.000
HSG-300-R
100
0
12:1
St
AB
FMS
Tr 90x12
32.000
220.000
285.000
250.000
HSG-400-R
100
0
12:1
St
AB
FMS
Tr 100x12
42.000
250.000
335.000
300.000
HSG-500-R
100
0
14:1
St
AB
FMS
Tr 120x14
48.000
266.000
360.000
330.000
Show compressed display (10 configurable products)
Shorttextscrew jack rotating version trapezoidal spindle
Dernières modifications17.04.2019 13:29:38
Unité