Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0462.13018

Expand Table
EN
1/5
Vignette
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Form
FORM
version
AUSF
diameter
D [mm]
drill-Ø
D1 [mm]
diameter
D2 [mm]
Length
L [mm]
Length
L1 [mm]
width min.
S [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
1
2
3
K0462.13018
A
without ventilation
30
18
23
14
14.0
8.0
0.0263
Infotext
Yes
4059245192977
K0462.23018
B
with ventilation
30
18
23
14
14.0
8.0
0.0257
Infotext
Yes
4059245192984
K0462.33018
C
with ventilation and air filter
30
18
23
14
14.0
8.0
0.0269
Infotext
Yes
4059245192991
Show compressed display (3 products)
Numéro de commandeK0462.13018
ShorttextPress-in plugs with dipstik
Dernières modifications14.03.2025 12:21:01
Unité

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

37-01-13-91 Robinetterie de contrôle (pièces)

ECLASS 10.1

37-01-91-13 Robinetterie de contrôle (pièces)