Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0643.118029

Expand Table
EN
1/5
Vignette
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Form
FORM
Diameter
D [mm]
Diameter
DMIN [mm]
Druchmesser
D1 [mm]
Diameter
D2 [mm]
for countersunk screw
D3
Diameter
D4 [mm]
Height
H [mm]
Height
H1 [mm]
Height
H2 [mm]
Height
H3 [mm]
width across flats
SW [mm]
Max. tightening torque
ANZM [Nm]
Clamping force max. kN
SPANNKRAFT [kN]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
1
2
K0643.118029
A
28.7
17.8
50.0
0
M 4
39.4
41.3
22.4
17.5
0
6
66
20
0.3846
Infotext
Yes
K0643.218053
B
53.3
18.0
53.3
25
-
0.0
44.4
25.4
21.0
45
6
66
20
0.8391
Infotext
Yes
Show compressed display (2 products)
Numéro de commandeK0643.118029
ShorttextMandrel collets with side lock
Dernières modifications04.09.2025 09:07:19
Unité

Classifications

Par fonctionnalité

BYFUNC_PINCHING Pincer
BYFUNC_CLAMPING Serrer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 Elément serrage, serrage rapide